Electronic device circuit breaker, CB E

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
2800906
2800914
2800927
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Rated current In
(A)

48.46 €

4 Quote 8

48.46 €

4 Quote 10

48.46 €

4 Quote 8

Loading...

  1. 1

Basic information

Mounting method Other Colour Grey Rated voltage(V) 24
Length(mm) 45 Operation temperature(°C) -25|50 Inflammability class of insulation material acc. with UL94 Other
Width/grid dimension(mm) 12.3 Height at lowest possible mounting height(mm) 45 Closing plate required false
Type of electrical connection 1 - Type of electrical connection 2 - Type of fuse insert Mini circuit breaker
Type of fuse holder Pluggable Type of indication element for defect indication - Supply voltage for defect-indication(V) -|-
Number of levels - Voltage type for defect indication - Connectable conductor cross section solid-core(mm²) -|-
Connectable conductor cross section fine-strand with cable end sleeve(mm²) -|- Connectable conductor cross section fine-strand without cable end sleeve(mm²) -|- Connectable conductor cross section multi-wired(mm²) -|-
Material insulation body - Connection position -

Tech Support