Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
2404321
Suitable for safety functions | false | Suitable for operating system Windows 9x | - | Suitable for operating system Windows NT | - |
---|---|---|---|---|---|
Suitable for operating system Windows 2000 | - | Suitable for operating system Windows XP | - | Suitable for operating system Windows ME | - |
Suitable for operating system Windows CE | - | Suitable for operating system Linux | - | Suitable for other operating system | - |
Object library | - | Integrated diagnosis function | - | Integrated configuration function | - |
Integrated application configuration function | - | Integrated communication function | - | Technology function integrated | - |
Put into operation function integrated | - | Simulation function integrated | - | Integrated motion function | - |
Integrated analysis function | - | Integrated position function | - | With data detection function | true |
Maintenance function integrated | false | Multi-lingual | true | Suitable for target system PLC | false |
Suitable for target system PC | false | Suitable for target system HMI | false | Suitable for other target system | false |
Category according to EN 954-1 | - | Suitable for operating system Windows 2003 Server | - | Suitable for operating system Windows Vista | - |
Performance level acc. EN ISO 13849-1 | - | Suitable for operating system Windows 7 | Windows® 10|Windows® 8.1 Enterprise (64-Bit)|Windows® Server 2012 Standard|Windows® Server 2012 R2 Standard | SIL according to IEC 61508 | - |
Suitable for operating system Windows 8 | - |
This page is Building management system, OFFICE-DEMO, part number 2404321.
You can find the detail information about specifications and dimensions on part number 2404321.