Lightning / surge arrester type 1 / 2, VAL-MS

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
2800183
2800184
2800187
2800188
2800189
2800644
2800645
2801041
2801042
2801160
2801161
2801163
2801164
2801240
2801241
2801532
2801533
2906281
2906282
2907042
2909629
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting method Lightning impulse current (10/350 µs)
(kA)
With remote signalling contact Construction size Voltage protection level
(kV)
Suitable for outdoor use Exhausting Follow current extinguishing capability
(kA)
Max. continuous voltage AC
(V)
Nominal discharge surge current (8/20)
(kA)
Nominal voltage AC
(V)
Nominal voltage DC
(V)
Category type 1 Category type 2 Voltage protection level L-N
(kV)
Max. continuous voltage DC
(V)
Max. PV-voltage
(V)
Voltage protection level N-PE
(kV)
Voltage protection level (DC+ - DC-)
(kV)
Voltage protection level (DC+/DC- - PE)
(kV)
Specific energy (W/R)
(kJ/Ohm)
System configuration DC System configuration TN-C System configuration TN-S System configuration TT System configuration TN-C-S Max. discharge surge current (8/20)
(kA)
Short-circuit breaking capacity (Isccr)
(kA)

636.60 €

1 7 Days DIN rail (top hat rail) 35 mm50true4 modular spacing1.7-false0.133512.5240-true-1.230-1.7------trueAAO765--

574.50 €

1 7 Days DIN rail (top hat rail) 35 mm50false4 modular spacing1.7-false0.133512.5240-true-1.2--1.7------trueAAO765--

285.00 €

1 7 Days DIN rail (top hat rail) 35 mm50false2 modular spacing1.7-false0.133512.5240-true-1.2--1.7------trueAAO765--

447.70 €

1 7 Days DIN rail (top hat rail) 35 mm12.5true3 modular spacing1.2-false-33512.5240-true--30------true--AAO626--

390.70 €

1 7 Days DIN rail (top hat rail) 35 mm12.5false3 modular spacing1.2-false-33512.5240-true---------true--AAO626--

660.50 €

1 7 Days DIN rail (top hat rail) 35 mm12.5true4 modular spacing1.2-false-33512.5240-true----------true-AAO628--

596.40 €

1 7 Days DIN rail (top hat rail) 35 mm12.5false4 modular spacing1.2-false-33512.5240-true----------true-AAO628--

139.10 €

2 7 Days DIN rail (top hat rail) 35 mm12.5false1 modular spacing1.2-false-33512.5240-true-1.2--------true-AAO628--

157.10 €

2 7 Days DIN rail (top hat rail) 35 mm12.5true1 modular spacing1.2-false-33512.5240-true-1.2--------true-AAO628--

263.30 €

1 7 Days DIN rail (top hat rail) 35 mm5false3 modular spacing3.5-false--15--true--1050------------

316.60 €

1 7 Days DIN rail (top hat rail) 35 mm5true3 modular spacing3.5-false--15--true--1050------------

260.60 €

1 7 Days DIN rail (top hat rail) 35 mm5false3 modular spacing2.6-false--15--true--720------------

316.60 €

1 18 Days DIN rail (top hat rail) 35 mm5true3 modular spacing2.6-false--15--true--720------------

158.50 €

2 7 Days DIN rail (top hat rail) 35 mm12.5true1 modular spacing0.4-false-7512.56060true-0.460------true--AAO626--

140.40 €

2 7 Days DIN rail (top hat rail) 35 mm12.5false1 modular spacing0.4-false-7512.56060true-0.460------true--AAO626--

254.80 €

1 18 Days DIN rail (top hat rail) 35 mm12.5false2 modular spacing0.4-false-7512.56060true-0.460-0.4-----true-AAO628--

284.30 €

1 7 Days DIN rail (top hat rail) 35 mm12.5true2 modular spacing0.4-false-7512.56060true-0.460-0.4-----true-AAO628--

148.70 €

12 30 Days DIN rail (top hat rail) 35 mm12.5true1 modular spacing0.4-false-7512.5--48true-0.4100-----true---BAA318--

168.00 €

12 61 Days DIN rail (top hat rail) 35 mm12.5true1 modular spacing0.4-false-7512.5--48true-0.4100-----true---BAA318--

337.10 €

1 75 Days -12.5true4 modular spacing0.4-false-7512.560-48true--100-------true-AAO628--

341.90 €

6 98 Days --true-0.4---7512.560-48-true0.4-48------------

Loading...

  1. 1

Basic information

Number of conductors (without earthing) - Signalling at the device Optic Degree of protection (IP) -
Integrated backup fuse - Max. conductor cross section solid (solid, stranded)(mm²) 35 Max. conductor cross section flexible (fine-strand)(mm²) 25
System configuration IT - System configuration TN - System configuration other -

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360