DIN rail connector, MCVK

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1832769
1832785
1832824
1832837
1832840
1832866
1832895
1832918
1832934
1832947
1832963
1832976
1833001
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Number of poles

5.97 €

50 28 Days 5

8.35 €

50 28 Days 7

13.10 €

50 28 Days 11

14.28 €

50 28 Days 12

15.47 €

50 28 Days 13

17.85 €

50 28 Days 15

5.59 €

50 28 Days 4

8.14 €

50 28 Days 6

10.69 €

50 28 Days 8

11.96 €

50 28 Days 9

14.51 €

50 28 Days 11

15.78 €

50 28 Days 12

19.61 €

50 28 Days 15

Loading...

  1. 1

Basic information

Mounting method - Colour Green Rated voltage(V) 160
Length(mm) - Operation temperature(°C) -|- Number of clamp positions per pole -
Inflammability class of insulation material acc. with UL94 V0 Width/grid dimension(mm) 3.81 Height at lowest possible mounting height(mm) -
Closing plate required true Type of electrical connection 1 - Type of electrical connection 2 -
Drill hole distance centrically(mm) - Transparent false Connectable conductor cross section solid-core(mm²) -|-
Connectable conductor cross section fine-strand with cable end sleeve(mm²) -|- Connectable conductor cross section fine-strand without cable end sleeve(mm²) -|- Connectable conductor cross section multi-wired(mm²) 0.14|0.5
Material insulation body Other Connection position - Rated current In(A) 8
Explosion-tested version 'Ex e' false

Tech Support