Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
2819008
Mounting method | Other | With remote signalling contact | false | Max. continuous voltage AC(V) | - |
---|---|---|---|---|---|
Nominal discharge surge current (8/20)(kA) | 0.7 | Nominal load current(A) | 6 | Nominal voltage AC(V) | - |
Nominal voltage DC(V) | - | Voltage protection level L-N(kV) | - | Voltage protection level L-PE/N-PE(kV) | - |
Signal critical frequency(MHz) | 3 | Signal - max. continuous voltage AC(V) | 28 | Signal - max. continuous voltage DC(V) | 40 |
Signalling at the device | Optic | Signal nominal discharge surge current (8/20)(kA) | 10 | Signal nominal load current(A) | 0.45 |
Signal nominal voltage AC(V) | 24 | Signal nominal voltage DC(V) | 24 | Signal safety level core/core(kV) | 0.08 |
Signal safety level core/earth(kV) | 0.45 | Max. continuous voltage DC(V) | - | Connector (information technology) | - |
Signal frequency(MHz) | -|- | Total discharge current (8/20)(kA) | - |
This page is Surge protection plug, PT PE, part number 2819008.
You can find the detail information about specifications and dimensions on part number 2819008.