Knife disconnect terminal block, UT

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1106768
1132637
3046139
3046144
3046145
3046146
3046147
3046150
3046152
3046153
3046154
3046155
3046172
3046173
3046376
3057254
3057267
3064073
3073270
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Colour Rated voltage
(V)
Width/grid dimension
(mm)
Closing plate required Type of electrical connection 2 With integrated test socket Internally connected stages Connectable conductor cross section solid-core
(mm²)
Connectable conductor cross section fine-strand with cable end sleeve
(mm²)
Connectable conductor cross section fine-strand without cable end sleeve
(mm²)
Connectable conductor cross section multi-wired
(mm²)
Material insulation body

4.17 €

5000 23 Days Blue5006.2----0.14|60.14|40.14|60.14|1.5Other

3.69 €

50 85 Days Yellow4005.2----0.14|40.14|2.50.14|40.14|1.5-

3.84 €

50 7 Days Grey5006.2falseScrew connectionfalsefalse0.14|60.14|40.14|60.14|1.5Other

4.17 €

50 7 Days Grey5006.2falseScrew connectiontruefalse0.14|60.14|40.14|60.14|1.5Other

4.52 €

50 23 Days Grey5008.2falseScrew connectiontruefalse0.2|100.25|60.2|100.2|2.5Other

4.17 €

50 7 Days Grey5006.2falseScrew connectiontruefalse0.14|60.14|40.14|60.14|1.5Other

4.52 €

50 23 Days Grey5008.2falseScrew connectiontruefalse0.2|100.25|60.2|100.2|2.5Other

4.17 €

50 7 Days Grey5006.2falseScrew connectiontruefalse0.14|60.14|40.14|60.14|1.5Other

4.17 €

50 23 Days Grey5006.2falseScrew connectiontruefalse0.14|60.14|40.14|60.14|1.5Other

4.52 €

50 23 Days Grey5008.2falseScrew connectiontruefalse0.2|100.25|60.2|100.2|2.5Other

4.17 €

50 23 Days Grey5006.2falseScrew connectiontruefalse0.14|60.14|40.14|60.14|1.5Other

4.52 €

50 23 Days Grey5008.2falseScrew connectiontruefalse0.2|100.25|60.2|100.2|2.5Other

4.06 €

50 16 Days Grey5006.2falseScrew connectiontruefalse0.14|60.14|40.14|60.14|1.5Other

3.84 €

50 7 Days Grey5006.2trueScrew connection10.20.14|60.14|40.14|60.14|1.5Other

4.02 €

50 43 Days Grey4005.2trueScrew connectiontruefalse0.14|40.14|2.50.14|40.14|1.5Other

3.84 €

50 7 Days Red5006.2falseScrew connectiontruefalse0.14|60.14|40.14|60.14|1.5Other

4.06 €

50 60 Days Yellow5006.2----0.14|60.14|40.14|60.14|1.5Other

4.43 €

50 23 Days Yellow5008.2falseScrew connectiontruefalse0.2|100.25|60.2|100.2|2.5Other

4.18 €

50 23 Days Blue5008.2falseScrew connectiontruefalse0.2|100.25|60.2|100.2|2.5Other

Loading...

  1. 1

Basic information

Mounting method Other Length(mm) 57.8 Operation temperature(°C) -|-
Inflammability class of insulation material acc. with UL94 V0 Height at lowest possible mounting height(mm) 49.1 Type of electrical connection 1 Screw connection
Type of slitting - Type of cross disconnection - Number of levels 1
Number of clamp positions per level 2 Connection position - Rated current In(A) 20

Tech Support