Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
3046145 |
3046147 |
3046153 |
3046155 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Colour | Rated voltage (V) | Width/grid dimension (mm) | Closing plate required | Type of electrical connection 2 | With integrated test socket | Internally connected stages | Connectable conductor cross section solid-core (mm²) | Connectable conductor cross section fine-strand with cable end sleeve (mm²) | Connectable conductor cross section fine-strand without cable end sleeve (mm²) | Connectable conductor cross section multi-wired (mm²) | Material insulation body | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
4.52 € | 50 | 23 Days | Grey | 500 | 8.2 | false | Screw connection | true | false | 0.2|10 | 0.25|6 | 0.2|10 | 0.2|2.5 | Other | |||
4.52 € | 50 | 23 Days | Grey | 500 | 8.2 | false | Screw connection | true | false | 0.2|10 | 0.25|6 | 0.2|10 | 0.2|2.5 | Other | |||
4.52 € | 50 | 23 Days | Grey | 500 | 8.2 | false | Screw connection | true | false | 0.2|10 | 0.25|6 | 0.2|10 | 0.2|2.5 | Other | |||
4.52 € | 50 | 23 Days | Grey | 500 | 8.2 | false | Screw connection | true | false | 0.2|10 | 0.25|6 | 0.2|10 | 0.2|2.5 | Other |
Loading...
Mounting method | Other | Length(mm) | 57.8 | Operation temperature(°C) | -|- |
---|---|---|---|---|---|
Inflammability class of insulation material acc. with UL94 | V0 | Height at lowest possible mounting height(mm) | 49.1 | Type of electrical connection 1 | Screw connection |
Type of slitting | - | Type of cross disconnection | - | Number of levels | 1 |
Number of clamp positions per level | 2 | Connection position | - | Rated current In(A) | 20 |
Configure
Basic Attributes
Type
Colour
Rated voltage(V)
Width/grid dimension(mm)
Closing plate required
Type of electrical connection 2
With integrated test socket
Internally connected stages
Connectable conductor cross section solid-core(mm²)
Connectable conductor cross section fine-strand with cable end sleeve(mm²)
Connectable conductor cross section fine-strand without cable end sleeve(mm²)
Connectable conductor cross section multi-wired(mm²)
Material insulation body
Filter by standard shipping days
Optional Attributes