Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
3073270
Part Number
|
---|
3073270 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Colour | Rated voltage (V) | Width/grid dimension (mm) | Closing plate required | Type of electrical connection 2 | With integrated test socket | Internally connected stages | Connectable conductor cross section solid-core (mm²) | Connectable conductor cross section fine-strand with cable end sleeve (mm²) | Connectable conductor cross section fine-strand without cable end sleeve (mm²) | Connectable conductor cross section multi-wired (mm²) | Material insulation body | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
4.18 € | 50 | 23 Days | Blue | 500 | 8.2 | false | Screw connection | true | false | 0.2|10 | 0.25|6 | 0.2|10 | 0.2|2.5 | Other |
Loading...
Mounting method | Other | Length(mm) | 57.8 | Operation temperature(°C) | -|- |
---|---|---|---|---|---|
Inflammability class of insulation material acc. with UL94 | V0 | Height at lowest possible mounting height(mm) | 49.1 | Type of electrical connection 1 | Screw connection |
Type of slitting | - | Type of cross disconnection | - | Number of levels | 1 |
Number of clamp positions per level | 2 | Connection position | - | Rated current In(A) | 20 |
This page is Knife disconnect terminal block, UT, part number 3073270.
You can find the detail information about specifications and dimensions on part number 3073270.
Configure
Basic Attributes
Type
Colour
Rated voltage(V)
Width/grid dimension(mm)
Closing plate required
Type of electrical connection 2
With integrated test socket
Internally connected stages
Connectable conductor cross section solid-core(mm²)
Connectable conductor cross section fine-strand with cable end sleeve(mm²)
Connectable conductor cross section fine-strand without cable end sleeve(mm²)
Connectable conductor cross section multi-wired(mm²)
Material insulation body
Filter by standard shipping days
Optional Attributes
Part Number |
---|
1106768 |
1132637 |
3046139 |
3046144 |
3046145 |
3046146 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Colour | Rated voltage (V) | Width/grid dimension (mm) | Closing plate required | Type of electrical connection 2 | With integrated test socket | Internally connected stages | Connectable conductor cross section solid-core (mm²) | Connectable conductor cross section fine-strand with cable end sleeve (mm²) | Connectable conductor cross section fine-strand without cable end sleeve (mm²) | Connectable conductor cross section multi-wired (mm²) | Material insulation body |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
4.17 € | 5000 | 23 Days | Blue | 500 | 6.2 | - | - | - | - | 0.14|6 | 0.14|4 | 0.14|6 | 0.14|1.5 | Other | |||
3.69 € | 50 | 85 Days | Yellow | 400 | 5.2 | - | - | - | - | 0.14|4 | 0.14|2.5 | 0.14|4 | 0.14|1.5 | - | |||
3.84 € | 50 | 7 Days | Grey | 500 | 6.2 | false | Screw connection | false | false | 0.14|6 | 0.14|4 | 0.14|6 | 0.14|1.5 | Other | |||
4.17 € | 50 | 7 Days | Grey | 500 | 6.2 | false | Screw connection | true | false | 0.14|6 | 0.14|4 | 0.14|6 | 0.14|1.5 | Other | |||
4.52 € | 50 | 23 Days | Grey | 500 | 8.2 | false | Screw connection | true | false | 0.2|10 | 0.25|6 | 0.2|10 | 0.2|2.5 | Other | |||
4.17 € | 50 | 7 Days | Grey | 500 | 6.2 | false | Screw connection | true | false | 0.14|6 | 0.14|4 | 0.14|6 | 0.14|1.5 | Other |