Software, AX SW (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

2985660

Part Number
2985660
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

69.23 €

3 9 Days

Loading...

  1. 1

Basic information

Suitable for safety functions false With editor for programming language IL (Instruction List) false With editor for programming language LD (Ladder Diagram) false
With editor for programming language FBD (Function Block Diagram) false With editor for programming language ST (structured text) false With editor for programming language SFC (Sequential Function Chart) false
With editor for manufacturer specific programming language false Suitable for operating system Windows 9x - Suitable for operating system Windows NT -
Suitable for operating system Windows 2000 - Suitable for operating system Windows XP - Suitable for operating system Windows ME -
Suitable for operating system Windows CE - Suitable for operating system Linux - Suitable for other operating system -
Object library - Integrated diagnosis function false Integrated configuration function false
Integrated evaluation function false Integrated application configuration function false Integrated data detection function false
Integrated communication function false Technology function integrated false Put into operation function integrated false
Simulation function integrated false Integrated motion function false Integrated analysis function false
Integrated position function false In accordance with IEC 1131-3 (DIN EN 61131-3) - Maintenance function integrated false
With editor for programming language Flowchart false Suitable for operating system Windows 2003 Server - Suitable for operating system Windows Vista -
SIL according to IEC 61508 - Suitable for operating system Windows 8 -

This page is Software, AX SW, part number 2985660.
You can find the detail information about specifications and dimensions on part number 2985660.

Tech Support