Test Disconnect terminal block, URTK / SP

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
0706061
1098640
3070517
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Colour Length
(mm)
Height at lowest possible mounting height
(mm)
Closing plate required Type of electrical connection 2 With integrated test socket Internally connected stages Connectable conductor cross section solid-core
(mm²)
Connectable conductor cross section fine-strand with cable end sleeve
(mm²)
Connectable conductor cross section fine-strand without cable end sleeve
(mm²)
Connectable conductor cross section multi-wired
(mm²)
Rated current In
(A)

-

13 Quote Brown99.559falseScrew connectionfalsefalse0.5|100.5|60.5|60.5|2.541

8.53 €

50 23 Days Brown100.849.6----0.2|100.25|60.2|100.2|2.530

15.56 €

50 40 Days Yellow99.559falseScrew connectionfalsefalse0.5|100.5|60.5|60.5|2.541

Loading...

  1. 1

Basic information

Mounting method Other Rated voltage(V) 500 Operation temperature(°C) -|-
Inflammability class of insulation material acc. with UL94 V0 Width/grid dimension(mm) 8.2 Type of electrical connection 1 Screw connection
Type of slitting - Type of cross disconnection - Number of levels 1
Number of clamp positions per level 2 Material insulation body Other Connection position -

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360