Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
2800055 |
2800056 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Limiting frequency (MHz) | Max. continuous voltage AC (V) | Nominal discharge surge current (8/20) (kA) | Nominal load current (A) | Voltage protection level core/core (V) | Voltage protection level core/earth (V) | Max. continuous voltage DC (V) | Voltage protection level core/signal ground (V) | Voltage protection level signal ground/protective ground (V) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
213.80 € | 1 | 23 Days | 100 | - | 5 | 0.18 | 20 | 700 | 5.8 | - | - | |||
213.80 € | 1 | 23 Days | 100 | - | 5 | 0.18 | 20 | 700 | 5.8 | - | - |
Loading...
Mounting method | Other | Connection 1 | D-Sub 9-pole | Frequency(MHz) | -|- |
---|---|---|---|---|---|
Lightning impulse current (10/350 µs)(kA) | - | With remote signalling contact | false | Explosion-tested version | false |
Nominal voltage AC(V) | -|- | Nominal voltage DC(V) | -|- | Signalling at the device | None |
Pro-active thermo-control | false |
Configure
Basic Attributes
Type
Limiting frequency(MHz)
Max. continuous voltage AC(V)
Nominal discharge surge current (8/20)(kA)
Nominal load current(A)
Voltage protection level core/core(V)
Voltage protection level core/earth(V)
Max. continuous voltage DC(V)
Voltage protection level core/signal ground(V)
Voltage protection level signal ground/protective ground(V)
Filter by standard shipping days
Optional Attributes