Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
2839240
Part Number
|
---|
2839240 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Connection 1 | Limiting frequency (MHz) | Max. continuous voltage AC (V) | Nominal discharge surge current (8/20) (kA) | Nominal load current (A) | Nominal voltage AC (V) | Nominal voltage DC (V) | Voltage protection level core/core (V) | Voltage protection level core/earth (V) | Signalling at the device | Max. continuous voltage DC (V) | Voltage protection level core/signal ground (V) | Voltage protection level signal ground/protective ground (V) | Pro-active thermo-control | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
172.90 € | 10 | 7 Days | Other | 1.5 | 19 | 0.365 | 2 | -|- | 24|24 | 50 | 500 | None | 27 | - | - | false |
Loading...
Mounting method | Other | Frequency(MHz) | -|- | Lightning impulse current (10/350 µs)(kA) | - |
---|---|---|---|---|---|
With remote signalling contact | false | Explosion-tested version | false |
This page is Surge protection plug, PT, part number 2839240.
You can find the detail information about specifications and dimensions on part number 2839240.
Configure
Basic Attributes
Type
Connection 1
Limiting frequency(MHz)
Max. continuous voltage AC(V)
Nominal discharge surge current (8/20)(kA)
Nominal load current(A)
Nominal voltage AC(V)
Nominal voltage DC(V)
Voltage protection level core/core(V)
Voltage protection level core/earth(V)
Signalling at the device
Max. continuous voltage DC(V)
Voltage protection level core/signal ground(V)
Voltage protection level signal ground/protective ground(V)
Pro-active thermo-control
Filter by standard shipping days
Optional Attributes
Part Number |
---|
2804856 |
2838225 |
2838228 |
2839253 |
2839567 |
2839570 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Connection 1 | Limiting frequency (MHz) | Max. continuous voltage AC (V) | Nominal discharge surge current (8/20) (kA) | Nominal load current (A) | Nominal voltage AC (V) | Nominal voltage DC (V) | Voltage protection level core/core (V) | Voltage protection level core/earth (V) | Signalling at the device | Max. continuous voltage DC (V) | Voltage protection level core/signal ground (V) | Voltage protection level signal ground/protective ground (V) | Pro-active thermo-control |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
221.70 € | 10 | 16 Days | Other | 3.5 | 55 | 10 | 0.3 | 48|48 | -|- | - | 150 | None | 77 | - | 600 | false | |||
225.20 € | 10 | 9 Days | Other | 1.6 | 21 | 10 | 0.325 | -|- | 24|24 | 50 | 1000 | None | 30 | - | - | false | |||
213.20 € | 10 | 7 Days | Other | 1.5 | 20 | 10 | 0.45 | -|- | 24|24 | 50 | 450 | None | 28 | - | - | false | |||
233.00 € | 10 | 9 Days | Other | 2.5 | 21 | 0.308 | 0.5 | -|- | 24|24 | 50 | 1000 | None | 30 | - | - | false | |||
- | - | 10 | 9 Days | Other | 70 | 3.6 | 10 | 0.45 | -|- | 5|5 | 100 | 450 | None | 5.2 | - | - | false | ||
191.50 € | 10 | 7 Days | Other | 70 | 9 | 10 | 0.45 | -|- | 12|12 | 100 | 450 | None | 13 | - | - | false |