Manufacturer part number: 2907325
Brand: PHOENIX CONTACT
Price: 99.40 €
Delivery time: 46 Days
Limiting frequency: 2.4 MHz
Voltage protection level core/core: 45 V
Voltage protection level core/earth: 1000 V
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
2907325
Part Number
|
---|
2907325 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Limiting frequency (MHz) | Voltage protection level core/core (V) | Voltage protection level core/earth (V) | |
---|---|---|---|---|---|---|---|---|
99.40 € | 2 | 46 Days | 2.4 | 45 | 1000 |
Loading...
Mounting method | Other | Connection 1 | Clamp | Frequency(MHz) | -|- |
---|---|---|---|---|---|
Lightning impulse current (10/350 µs)(kA) | - | With remote signalling contact | false | Explosion-tested version | false |
Max. continuous voltage AC(V) | 21 | Nominal discharge surge current (8/20)(kA) | 5 | Nominal load current(A) | 0.25 |
Nominal voltage AC(V) | -|- | Nominal voltage DC(V) | 24|24 | Signalling at the device | None |
Max. continuous voltage DC(V) | 30 | Voltage protection level core/signal ground(V) | - | Voltage protection level signal ground/protective ground(V) | - |
Pro-active thermo-control | false |
This page is Surge protection device, TTC-3, part number 2907325.
You can find the detail information about specifications and dimensions on part number 2907325.
Part Number |
---|
2907326 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Limiting frequency (MHz) | Voltage protection level core/core (V) | Voltage protection level core/earth (V) |
---|---|---|---|---|---|---|---|---|
99.40 € | 2 | 46 Days | - | - | 50 |