Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
2801288
Part Number
|
---|
2801288 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Limiting frequency (MHz) | Max. continuous voltage AC (V) | Nominal load current (A) | Nominal voltage DC (V) | Voltage protection level core/core (V) | Voltage protection level core/earth (V) | Max. continuous voltage DC (V) | Voltage protection level core/signal ground (V) | Voltage protection level signal ground/protective ground (V) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
203.40 € | 1 | 46 Days | 60 | 10 | 0.6 | 12|12 | 145 | 40 | 15 | - | - |
Loading...
Mounting method | Other | Connection 1 | Clamp | Frequency(MHz) | -|- |
---|---|---|---|---|---|
Lightning impulse current (10/350 µs)(kA) | - | With remote signalling contact | false | Explosion-tested version | false |
Nominal discharge surge current (8/20)(kA) | 10 | Nominal voltage AC(V) | -|- | Signalling at the device | Optic |
Pro-active thermo-control | true |
This page is Surge protection device, PT-IQ, part number 2801288.
You can find the detail information about specifications and dimensions on part number 2801288.
Configure
Basic Attributes
Type
Limiting frequency(MHz)
Max. continuous voltage AC(V)
Nominal load current(A)
Nominal voltage DC(V)
Voltage protection level core/core(V)
Voltage protection level core/earth(V)
Max. continuous voltage DC(V)
Voltage protection level core/signal ground(V)
Voltage protection level signal ground/protective ground(V)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
2800787 |
2800788 |
2800790 |
2801289 |
2801290 |
2801291 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Limiting frequency (MHz) | Max. continuous voltage AC (V) | Nominal load current (A) | Nominal voltage DC (V) | Voltage protection level core/core (V) | Voltage protection level core/earth (V) | Max. continuous voltage DC (V) | Voltage protection level core/signal ground (V) | Voltage protection level signal ground/protective ground (V) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
184.30 € | 1 | 46 Days | 1.1 | 21 | 1 | 24|24 | - | 55 | 30 | - | - | |||
187.00 € | 1 | 46 Days | - | 21 | 1 | 24|24 | - | 780 | 30 | 75 | 75 | |||
187.00 € | 1 | 46 Days | - | 37 | 0.3 | 48|48 | - | 850 | 53 | 105 | 105 | |||
208.00 € | 1 | 46 Days | 60 | 10 | 0.6 | 12|12 | 40 | 900 | 15 | 90 | 90 | |||
196.70 € | 1 | 46 Days | 25 | - | 0.15 | 180|180 | 290 | 700 | 180 | - | - | |||
320.00 € | 1 | 7 Days | 60 | 4 | 0.6 | 5|5 | 30 | 30 | 6 | - | - |