Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
2800788 |
2801248 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Limiting frequency (MHz) | Max. continuous voltage AC (V) | Nominal load current (A) | Nominal voltage DC (V) | Voltage protection level core/core (V) | Voltage protection level core/earth (V) | Max. continuous voltage DC (V) | Voltage protection level core/signal ground (V) | Voltage protection level signal ground/protective ground (V) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
187.00 € | 1 | 46 Days | - | 21 | 1 | 24|24 | - | 780 | 30 | 75 | 75 | |||
207.90 € | 1 | 46 Days | - | 21 | 1 | 24|24 | - | 780 | 30 | 75 | 75 |
Loading...
Mounting method | Other | Connection 1 | Clamp | Frequency(MHz) | -|- |
---|---|---|---|---|---|
Lightning impulse current (10/350 µs)(kA) | - | With remote signalling contact | false | Explosion-tested version | false |
Nominal discharge surge current (8/20)(kA) | 10 | Nominal voltage AC(V) | -|- | Signalling at the device | Optic |
Pro-active thermo-control | true |
Configure
Basic Attributes
Type
Limiting frequency(MHz)
Max. continuous voltage AC(V)
Nominal load current(A)
Nominal voltage DC(V)
Voltage protection level core/core(V)
Voltage protection level core/earth(V)
Max. continuous voltage DC(V)
Voltage protection level core/signal ground(V)
Voltage protection level signal ground/protective ground(V)
Filter by standard shipping days
Optional Attributes