Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
3056909 |
3056996 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Rated voltage (V) | Operation temperature (°C) | Width/grid dimension (mm) | Closing plate required | Type of electrical connection 2 | Thickness of mounting plate (mm) | Connectable conductor cross section solid-core (mm²) | Connectable conductor cross section fine-strand with cable end sleeve (mm²) | Connectable conductor cross section fine-strand without cable end sleeve (mm²) | Connectable conductor cross section multi-wired (mm²) | Rated current In (A) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1.16 € | 200 | 58 Days | 800 | -40|105 | 8.1 | false | Flat plug-in connection | 1|4 | 0.2|6 | 0.25|4 | 0.2|4 | 0.2|1.5 | 18 | |||
1.16 € | 200 | 58 Days | 800 | -40|105 | 8.1 | false | Flat plug-in connection | 1|4 | 0.2|6 | 0.25|4 | 0.2|4 | 0.2|1.5 | 18 |
Loading...
Mounting method | - | Colour | Grey | Number of poles | 1 |
---|---|---|---|---|---|
Number of clamp positions per pole | - | Inflammability class of insulation material acc. with UL94 | V0 | Type of electrical connection 1 | Screw connection |
With integrated feed-through flange | - | Dimension vertical to mounting plate inner side(mm) | - | Dimension parallel to mounting plate inner side(mm) | - |
Dimension vertical to mounting plate outer side(mm) | - | Dimension parallel to mounting plate outer side(mm) | - | Material insulation body | Other |
Connection position | - | Explosion-tested version 'Ex e' | - |
Configure
Basic Attributes
Type
Rated voltage(V)
Operation temperature(°C)
Width/grid dimension(mm)
Closing plate required
Type of electrical connection 2
Thickness of mounting plate(mm)
Connectable conductor cross section solid-core(mm²)
Connectable conductor cross section fine-strand with cable end sleeve(mm²)
Connectable conductor cross section fine-strand without cable end sleeve(mm²)
Connectable conductor cross section multi-wired(mm²)
Rated current In(A)
Filter by standard shipping days
Optional Attributes