Type 1 surge protection plug, Replacement plug, FLT-CP

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
2859686
2859913
2881887
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Lightning impulse current (10/350 µs)
(kA)
Follow current extinguishing capability
(kA)
Nominal discharge surge current (8/20)
(kA)
Voltage protection level L-N
(kV)

291.70 €

1 12 Days 1000.1100-

309.10 €

10 18 Days 2550251.5

294.80 €

1 14 Days 2525251.5

Loading...

  1. 1

Basic information

Mounting method On basic element With remote signalling contact false Number of conductors (without earthing) -
Construction size 2 modular spacing Voltage protection level(kV) 1.5 Suitable for outdoor use -
Exhausting false Max. continuous voltage AC(V) 350 Nominal voltage AC(V) 240
Nominal voltage DC(V) - Category type 1 true Signalling at the device Optic
Max. continuous voltage DC(V) - Degree of protection (IP) - Voltage protection level N-PE(kV) -
Integrated backup fuse - Max. conductor cross section solid (solid, stranded)(mm²) - Max. conductor cross section flexible (fine-strand)(mm²) -
Voltage protection level (DC+ - DC-)(kV) - Voltage protection level (DC+/DC- - PE)(kV) - Specific energy (W/R)(kJ/Ohm) -
System configuration DC - System configuration IT - System configuration TN -
System configuration TN-C - System configuration TN-S - System configuration TT true
System configuration other - System configuration TN-C-S AAO765

Tech Support