Type 2 surge arrester, Surge voltage arrester, VAL-MS

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
2838199
2839127
2839130
2856579
2856582
2856689
2858548
2858632
2858959
2859013
2859178
2859181
2868020
2868033
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
With remote signalling contact Construction size Voltage protection level
(kV)
Max. continuous voltage AC
(V)
Nominal discharge surge current (8/20)
(kA)
Nominal voltage AC
(V)
Nominal voltage DC
(V)
Voltage protection level L-N
(kV)
Max. continuous voltage DC
(V)
Voltage protection level N-PE
(kV)

349.30 €

1 7 Days true4 modular spacing1.527520240-1.35-1.5

78.35 €

3 7 Days false1 modular spacing1.3527520240-1.35--

95.10 €

2 7 Days true1 modular spacing1.3527520240-1.35--

99.55 €

2 7 Days true1 modular spacing1.535010240-1.5--

82.85 €

3 7 Days false1 modular spacing1.535010240-1.5--

349.30 €

1 7 Days true4 modular spacing1.533520240-1.6-1.5

325.60 €

1 11 Days false4 modular spacing1.538520240-2-1.5

395.20 €

1 7 Days true4 modular spacing1.535010240-1.5-1.5

388.70 €

1 7 Days true4 modular spacing1.527520240-1.35-1.5

78.45 €

10 11 Days false1 modular spacing1.3527520240-1.35--

310.90 €

1 7 Days false4 modular spacing1.533520240-1.5-1.5

356.70 €

1 7 Days true4 modular spacing1.533520240-1.5-1.5

86.70 €

3 18 Days false1 modular spacing0.55751560600.5560-

99.55 €

2 7 Days true1 modular spacing0.55751560600.5560-

Loading...

  1. 1

Basic information

Mounting method DIN rail (top hat rail) 35 mm Number of conductors (without earthing) - Category type 2 true
Signalling at the device Optic Degree of protection (IP) - Max. PV-voltage(V) -
Integrated backup fuse false Max. conductor cross section solid (solid, stranded)(mm²) 35 Max. conductor cross section flexible (fine-strand)(mm²) 25
System configuration DC - System configuration IT - System configuration TN -
System configuration TN-C - System configuration TN-S - System configuration TT -
System configuration other - System configuration TN-C-S - Max. discharge surge current (8/20)(kA) -
Short-circuit breaking capacity (Isccr)(kA) -

Tech Support