Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
2856689
Part Number
|
---|
2856689 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | With remote signalling contact | Construction size | Voltage protection level (kV) | Max. continuous voltage AC (V) | Nominal discharge surge current (8/20) (kA) | Nominal voltage AC (V) | Nominal voltage DC (V) | Voltage protection level L-N (kV) | Max. continuous voltage DC (V) | Voltage protection level N-PE (kV) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
349.30 € | 1 | 7 Days | true | 4 modular spacing | 1.5 | 335 | 20 | 240 | - | 1.6 | - | 1.5 |
Loading...
Mounting method | DIN rail (top hat rail) 35 mm | Number of conductors (without earthing) | - | Category type 2 | true |
---|---|---|---|---|---|
Signalling at the device | Optic | Degree of protection (IP) | - | Max. PV-voltage(V) | - |
Integrated backup fuse | false | Max. conductor cross section solid (solid, stranded)(mm²) | 35 | Max. conductor cross section flexible (fine-strand)(mm²) | 25 |
System configuration DC | - | System configuration IT | - | System configuration TN | - |
System configuration TN-C | - | System configuration TN-S | - | System configuration TT | - |
System configuration other | - | System configuration TN-C-S | - | Max. discharge surge current (8/20)(kA) | - |
Short-circuit breaking capacity (Isccr)(kA) | - |
This page is Type 2 surge arrester, Surge voltage arrester, VAL-MS, part number 2856689.
You can find the detail information about specifications and dimensions on part number 2856689.
Configure
Basic Attributes
Type
With remote signalling contact
Construction size
Voltage protection level(kV)
Max. continuous voltage AC(V)
Nominal discharge surge current (8/20)(kA)
Nominal voltage AC(V)
Nominal voltage DC(V)
Voltage protection level L-N(kV)
Max. continuous voltage DC(V)
Voltage protection level N-PE(kV)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
2839130 |
2856579 |
2856582 |
2858548 |
2858632 |
2858959 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | With remote signalling contact | Construction size | Voltage protection level (kV) | Max. continuous voltage AC (V) | Nominal discharge surge current (8/20) (kA) | Nominal voltage AC (V) | Nominal voltage DC (V) | Voltage protection level L-N (kV) | Max. continuous voltage DC (V) | Voltage protection level N-PE (kV) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
95.10 € | 2 | 7 Days | true | 1 modular spacing | 1.35 | 275 | 20 | 240 | - | 1.35 | - | - | |||
99.55 € | 2 | 7 Days | true | 1 modular spacing | 1.5 | 350 | 10 | 240 | - | 1.5 | - | - | |||
82.85 € | 3 | 7 Days | false | 1 modular spacing | 1.5 | 350 | 10 | 240 | - | 1.5 | - | - | |||
325.60 € | 1 | 11 Days | false | 4 modular spacing | 1.5 | 385 | 20 | 240 | - | 2 | - | 1.5 | |||
395.20 € | 1 | 7 Days | true | 4 modular spacing | 1.5 | 350 | 10 | 240 | - | 1.5 | - | 1.5 | |||
388.70 € | 1 | 7 Days | true | 4 modular spacing | 1.5 | 275 | 20 | 240 | - | 1.35 | - | 1.5 |