Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
3044641 |
3076015 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Rated voltage (V) | Width/grid dimension (mm) | Height at lowest possible mounting height (mm) | Connectable conductor cross section solid-core (mm²) | Connectable conductor cross section fine-strand with cable end sleeve (mm²) | Connectable conductor cross section fine-strand without cable end sleeve (mm²) | Rated current In (A) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
6.85 € | 50 | 78 Days | 400 | 5.2 | 64.4 | 0.14|4 | 0.14|2.5 | 0.14|4 | 22 | |||
7.62 € | 50 | 23 Days | 500 | 6.2 | 65 | 0.14|6 | 0.14|4 | 0.14|6 | 30 |
Loading...
Mounting method | Other | Colour | Blue | Length(mm) | 69.9 |
---|---|---|---|---|---|
Operation temperature(°C) | -|- | Inflammability class of insulation material acc. with UL94 | V0 | Closing plate required | true |
Type of electrical connection 1 | Screw connection | Type of electrical connection 2 | Screw connection | Type of slitting | - |
Type of cross disconnection | - | With integrated test socket | true | Number of levels | 2 |
Number of clamp positions per level | 2 | Internally connected stages | false | Connectable conductor cross section multi-wired(mm²) | 0.14|1.5 |
Material insulation body | Other | Connection position | - |
Configure
Basic Attributes
Rated voltage(V)
Width/grid dimension(mm)
Height at lowest possible mounting height(mm)
Connectable conductor cross section solid-core(mm²)
Connectable conductor cross section fine-strand with cable end sleeve(mm²)
Connectable conductor cross section fine-strand without cable end sleeve(mm²)
Rated current In(A)
Type
Filter by standard shipping days
Optional Attributes