Surge protection device, S-PT (2800037)

Surge protection device, S-PT 2800037

Product Details:

Manufacturer part number: 2800037

Brand: PHOENIX CONTACT

Price: 301.40

Delivery time: 36 Days


Technical Data:

Connection 1: Other

Limiting frequency: 70 MHz

Max. continuous voltage AC: 25 V

Nominal discharge surge current (8/20): 0.26 kA

Nominal load current: - A


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

2800037

Part Number
2800037
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Connection 1 Limiting frequency
(MHz)
Max. continuous voltage AC
(V)
Nominal discharge surge current (8/20)
(kA)
Nominal load current
(A)
Nominal voltage DC
(V)
Voltage protection level core/core
(V)
Voltage protection level core/earth
(V)
Max. continuous voltage DC
(V)

301.40 €

1 36 Days Other70250.26-24|2465110036

Loading...

  1. 1

Basic information

Mounting method Other Frequency(MHz) -|- Lightning impulse current (10/350 µs)(kA) -
With remote signalling contact false Explosion-tested version false Nominal voltage AC(V) -|-
Signalling at the device None Voltage protection level core/signal ground(V) - Voltage protection level signal ground/protective ground(V) -
Pro-active thermo-control false

This page is Surge protection device, S-PT, part number 2800037.
You can find the detail information about specifications and dimensions on part number 2800037.

Variation of this product

Part Number
2800035
2800036
2800038
2800039
2800040
2800041
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Connection 1 Limiting frequency
(MHz)
Max. continuous voltage AC
(V)
Nominal discharge surge current (8/20)
(kA)
Nominal load current
(A)
Nominal voltage DC
(V)
Voltage protection level core/core
(V)
Voltage protection level core/earth
(V)
Max. continuous voltage DC
(V)

191.00 €

1 7 Days Other70250.26-24|2465110036

301.40 €

1 39 Days Other40250.26-24|2465110036

286.50 €

1 36 Days Other3370.17-48|4880110053

286.50 €

1 36 Days Other3370.17-48|4880110053

286.50 €

1 36 Days Other2250.26-24|2450110036

286.50 €

1 39 Days Other2250.26-24|2450110036

Tech Support