Disconnect terminal block, UT

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
3046169
3046486
3072818
3072819
3072822
3073870
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Colour Rated voltage
(V)
Length
(mm)
Width/grid dimension
(mm)
Height at lowest possible mounting height
(mm)
Closing plate required With integrated test socket Internally connected stages Connectable conductor cross section solid-core
(mm²)
Connectable conductor cross section fine-strand with cable end sleeve
(mm²)
Connectable conductor cross section fine-strand without cable end sleeve
(mm²)
Connectable conductor cross section multi-wired
(mm²)
Rated current In
(A)

2.70 €

100 23 Days Grey50057.86.247.5falsetruefalse0.14|60.14|40.14|60.14|1.520

3.15 €

100 23 Days Grey50057.88.247.5true10.20.2|100.25|60.2|100.2|2.520

7.54 €

50 23 Days Red1000105.28.253truefalsefalse0.2|100.25|60.2|100.2|2.541

8.00 €

50 23 Days Yellow1000105.28.253truefalsefalse0.2|100.25|60.2|100.2|2.541

7.54 €

50 7 Days Blue1000105.28.253truefalsefalse0.2|100.25|60.2|100.2|2.541

3.15 €

100 23 Days Grey50057.88.247.5falsetruefalse0.2|100.25|60.2|100.2|2.520

Loading...

  1. 1

Basic information

Mounting method Other Operation temperature(°C) -|- Inflammability class of insulation material acc. with UL94 V0
Type of electrical connection 1 Screw connection Type of electrical connection 2 Screw connection Type of slitting -
Type of cross disconnection - Number of levels 1 Number of clamp positions per level 2
Material insulation body Other Connection position -

Tech Support