Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
3072822
Part Number
|
---|
3072822 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Colour | Rated voltage (V) | Length (mm) | Width/grid dimension (mm) | Height at lowest possible mounting height (mm) | Closing plate required | With integrated test socket | Internally connected stages | Connectable conductor cross section solid-core (mm²) | Connectable conductor cross section fine-strand with cable end sleeve (mm²) | Connectable conductor cross section fine-strand without cable end sleeve (mm²) | Connectable conductor cross section multi-wired (mm²) | Rated current In (A) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7.54 € | 50 | 7 Days | Blue | 1000 | 105.2 | 8.2 | 53 | true | false | false | 0.2|10 | 0.25|6 | 0.2|10 | 0.2|2.5 | 41 |
Loading...
Mounting method | Other | Operation temperature(°C) | -|- | Inflammability class of insulation material acc. with UL94 | V0 |
---|---|---|---|---|---|
Type of electrical connection 1 | Screw connection | Type of electrical connection 2 | Screw connection | Type of slitting | - |
Type of cross disconnection | - | Number of levels | 1 | Number of clamp positions per level | 2 |
Material insulation body | Other | Connection position | - |
This page is Disconnect terminal block, UT, part number 3072822.
You can find the detail information about specifications and dimensions on part number 3072822.
Configure
Basic Attributes
Type
Colour
Rated voltage(V)
Length(mm)
Width/grid dimension(mm)
Height at lowest possible mounting height(mm)
Closing plate required
With integrated test socket
Internally connected stages
Connectable conductor cross section solid-core(mm²)
Connectable conductor cross section fine-strand with cable end sleeve(mm²)
Connectable conductor cross section fine-strand without cable end sleeve(mm²)
Connectable conductor cross section multi-wired(mm²)
Rated current In(A)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
3046169 |
3046486 |
3072818 |
3072819 |
3073870 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Colour | Rated voltage (V) | Length (mm) | Width/grid dimension (mm) | Height at lowest possible mounting height (mm) | Closing plate required | With integrated test socket | Internally connected stages | Connectable conductor cross section solid-core (mm²) | Connectable conductor cross section fine-strand with cable end sleeve (mm²) | Connectable conductor cross section fine-strand without cable end sleeve (mm²) | Connectable conductor cross section multi-wired (mm²) | Rated current In (A) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2.70 € | 100 | 23 Days | Grey | 500 | 57.8 | 6.2 | 47.5 | false | true | false | 0.14|6 | 0.14|4 | 0.14|6 | 0.14|1.5 | 20 | |||
3.15 € | 100 | 23 Days | Grey | 500 | 57.8 | 8.2 | 47.5 | true | 1 | 0.2 | 0.2|10 | 0.25|6 | 0.2|10 | 0.2|2.5 | 20 | |||
7.54 € | 50 | 23 Days | Red | 1000 | 105.2 | 8.2 | 53 | true | false | false | 0.2|10 | 0.25|6 | 0.2|10 | 0.2|2.5 | 41 | |||
8.00 € | 50 | 23 Days | Yellow | 1000 | 105.2 | 8.2 | 53 | true | false | false | 0.2|10 | 0.25|6 | 0.2|10 | 0.2|2.5 | 41 | |||
3.15 € | 100 | 23 Days | Grey | 500 | 57.8 | 8.2 | 47.5 | false | true | false | 0.2|10 | 0.25|6 | 0.2|10 | 0.2|2.5 | 20 |