Plug, Replacement plug, PT-IQ

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

2800989

Part Number
2800989
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

139.40 €

2 46 Days

Loading...

  1. 1

Basic information

Mounting method - Connection 1 - Frequency(MHz) -|-
Lightning impulse current (10/350 µs)(kA) - With remote signalling contact false Limiting frequency(MHz) -
Explosion-tested version false Max. continuous voltage AC(V) - Nominal discharge surge current (8/20)(kA) -
Nominal load current(A) 0.13 Nominal voltage AC(V) -|- Nominal voltage DC(V) 24|24
Voltage protection level core/core(V) - Voltage protection level core/earth(V) - Signalling at the device Optic
Max. continuous voltage DC(V) - Voltage protection level core/signal ground(V) - Voltage protection level signal ground/protective ground(V) -
Pro-active thermo-control true

This page is Plug, Replacement plug, PT-IQ, part number 2800989.
You can find the detail information about specifications and dimensions on part number 2800989.

Tech Support