Manufacturer part number: 2882381
Brand: PHOENIX CONTACT
Price: 77.90 €
Delivery time: Quote
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
2882381
Mounting method | Other | With remote signalling contact | false | Max. continuous voltage AC(V) | 275 |
---|---|---|---|---|---|
Nominal discharge surge current (8/20)(kA) | 3 | Nominal load current(A) | 16 | Nominal voltage AC(V) | 230 |
Nominal voltage DC(V) | - | Voltage protection level L-N(kV) | 1.2 | Voltage protection level L-PE/N-PE(kV) | 1.5 |
Signal critical frequency(MHz) | 3 | Signal - max. continuous voltage AC(V) | - | Signal - max. continuous voltage DC(V) | 200 |
Signalling at the device | Optic | Signal nominal discharge surge current (8/20)(kA) | 1 | Signal nominal load current(A) | 0.15 |
Signal nominal voltage AC(V) | 230 | Signal nominal voltage DC(V) | - | Signal safety level core/core(kV) | 0.46 |
Signal safety level core/earth(kV) | 0.9 | Max. continuous voltage DC(V) | - | Connector (information technology) | RJ12 |
Signal frequency(MHz) | -|- | Total discharge current (8/20)(kA) | - |
This page is Type 3 surge protection device, Socket attachment plug, MNT-TAE, part number 2882381.
You can find the detail information about specifications and dimensions on part number 2882381.
Part Number |
---|
2882394 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? |
---|---|---|---|---|---|
77.90 € | 3 | Quote |