Surge protection base element, VAL-MS (2905859)

Surge protection base element, VAL-MS 2905859

Product Details:

Manufacturer part number: 2905859

Brand: PHOENIX CONTACT

Price: 116.40

Delivery time: 25 Days


Technical Data:

Application: Energy technology

Number of poles: 2

Signalling at the device: None


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

2905859

Part Number
2905859
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Application Number of poles Signalling at the device

116.40 €

32 25 Days Energy technology2None

Loading...

  1. 1

Basic information

Mounting method DIN rail (top hat rail) 35 mm With remote signalling contact false With decoupling inductance false
Explosion-tested version false

This page is Surge protection base element, VAL-MS, part number 2905859.
You can find the detail information about specifications and dimensions on part number 2905859.

Variation of this product

Part Number
2908725
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Application Number of poles Signalling at the device

149.10 €

2 19 Days -4Optic

Tech Support