Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
2906839 |
2906857 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Limiting frequency (MHz) | Max. continuous voltage AC (V) | Nominal discharge surge current (8/20) (kA) | Nominal load current (A) | Nominal voltage AC (V) | Nominal voltage DC (V) | Voltage protection level core/core (V) | Voltage protection level core/earth (V) | Signalling at the device | Max. continuous voltage DC (V) | Voltage protection level core/signal ground (V) | Voltage protection level signal ground/protective ground (V) | Pro-active thermo-control | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
24.50 € | 8 | 25 Days | 0.65 | 53 | 2 | 10 | -|- | 60|60 | - | 190 | Optic | 75 | - | - | true | |||
24.50 € | 8 | 25 Days | 0.65 | 53 | 2 | 10 | -|- | 60|60 | - | 190 | Optic | 75 | - | - | true |
Loading...
Mounting method | Other | Connection 1 | Clamp | Frequency(MHz) | -|- |
---|---|---|---|---|---|
Lightning impulse current (10/350 µs)(kA) | - | With remote signalling contact | false | Explosion-tested version | false |
Configure
Basic Attributes
Type
Limiting frequency(MHz)
Max. continuous voltage AC(V)
Nominal discharge surge current (8/20)(kA)
Nominal load current(A)
Nominal voltage AC(V)
Nominal voltage DC(V)
Voltage protection level core/core(V)
Voltage protection level core/earth(V)
Signalling at the device
Max. continuous voltage DC(V)
Voltage protection level core/signal ground(V)
Voltage protection level signal ground/protective ground(V)
Pro-active thermo-control
Filter by standard shipping days
Optional Attributes