Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
2906823
Part Number
|
---|
2906823 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Limiting frequency (MHz) | Max. continuous voltage AC (V) | Nominal discharge surge current (8/20) (kA) | Nominal load current (A) | Nominal voltage AC (V) | Nominal voltage DC (V) | Voltage protection level core/core (V) | Voltage protection level core/earth (V) | Signalling at the device | Max. continuous voltage DC (V) | Voltage protection level core/signal ground (V) | Voltage protection level signal ground/protective ground (V) | Pro-active thermo-control | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
125.10 € | 2 | 46 Days | 60 | - | 5 | 0.6 | -|- | 24|24 | 55 | 750 | Optic | 30 | 80 | 80 | true |
Loading...
Mounting method | Other | Connection 1 | Clamp | Frequency(MHz) | -|- |
---|---|---|---|---|---|
Lightning impulse current (10/350 µs)(kA) | - | With remote signalling contact | false | Explosion-tested version | false |
This page is Surge protection device, TTC-6, part number 2906823.
You can find the detail information about specifications and dimensions on part number 2906823.
Configure
Basic Attributes
Type
Limiting frequency(MHz)
Max. continuous voltage AC(V)
Nominal discharge surge current (8/20)(kA)
Nominal load current(A)
Nominal voltage AC(V)
Nominal voltage DC(V)
Voltage protection level core/core(V)
Voltage protection level core/earth(V)
Signalling at the device
Max. continuous voltage DC(V)
Voltage protection level core/signal ground(V)
Voltage protection level signal ground/protective ground(V)
Pro-active thermo-control
Filter by standard shipping days
Optional Attributes
Part Number |
---|
1109689 |
1109712 |
2906713 |
2906829 |
2906831 |
2906832 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Limiting frequency (MHz) | Max. continuous voltage AC (V) | Nominal discharge surge current (8/20) (kA) | Nominal load current (A) | Nominal voltage AC (V) | Nominal voltage DC (V) | Voltage protection level core/core (V) | Voltage protection level core/earth (V) | Signalling at the device | Max. continuous voltage DC (V) | Voltage protection level core/signal ground (V) | Voltage protection level signal ground/protective ground (V) | Pro-active thermo-control |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
24.50 € | 8 | 21 Days | - | 150 | 2.5 | 10 | -|- | -|- | 200 | - | Optic | 150 | - | - | - | |||
109.20 € | 2 | 46 Days | - | - | 5 | 0.6 | -|- | -|- | 45 | 800 | None | 15 | 50 | - | - | |||
96.90 € | 2 | 46 Days | 0.94 | 21 | 5 | 0.6 | -|- | 24|24 | 50 | 700 | Optic | 30 | - | - | true | |||
19.65 € | 10 | 7 Days | 1.1 | 10 | 0.3 | 10 | -|- | 12|12 | - | 22 | Optic | 15 | - | - | true | |||
19.65 € | 10 | 7 Days | 1.7 | 21 | 0.15 | 10 | -|- | 24|24 | - | 50 | Optic | 30 | - | - | true | |||
19.65 € | 10 | 15 Days | 3.5 | 37 | 0.09 | 10 | -|- | 48|48 | - | 80 | Optic | 53 | - | - | true |