Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
5030651
Mounting method | - | Colour | Other | Rated voltage(V) | - |
---|---|---|---|---|---|
Length(mm) | 4 | Operation temperature(°C) | -|- | Inflammability class of insulation material acc. with UL94 | V2 |
Width/grid dimension(mm) | - | Height at lowest possible mounting height(mm) | - | Closing plate required | false |
Type of electrical connection 1 | - | Type of electrical connection 2 | - | Type of slitting | - |
Type of cross disconnection | - | With integrated test socket | false | Number of levels | - |
Number of clamp positions per level | - | Internally connected stages | false | Connectable conductor cross section solid-core(mm²) | -|- |
Connectable conductor cross section fine-strand with cable end sleeve(mm²) | -|- | Connectable conductor cross section fine-strand without cable end sleeve(mm²) | -|- | Connectable conductor cross section multi-wired(mm²) | -|- |
Material insulation body | - | Connection position | - | Rated current In(A) | - |
This page is Light cap, GTF 76, part number 5030651.
You can find the detail information about specifications and dimensions on part number 5030651.