Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Mounting method | - | Colour | Other | Rated voltage(V) | 24 |
---|---|---|---|---|---|
Length(mm) | 90 | Operation temperature(°C) | -25|60 | Inflammability class of insulation material acc. with UL94 | Other |
Width/grid dimension(mm) | - | Height at lowest possible mounting height(mm) | - | Closing plate required | false |
Type of electrical connection 1 | Other | Type of electrical connection 2 | - | Type of fuse insert | Mini circuit breaker |
Type of indication element for defect indication | - | Number of levels | - | Voltage type for defect indication | - |
Connectable conductor cross section solid-core(mm²) | 0.2|10 | Connectable conductor cross section fine-strand with cable end sleeve(mm²) | 0.25|6 | Connectable conductor cross section fine-strand without cable end sleeve(mm²) | -|- |
Connectable conductor cross section multi-wired(mm²) | -|- | Material insulation body | - | Connection position | - |
Rated current In(A) | 40 |