Manufacturer part number: 3213945
Brand: PHOENIX CONTACT
Price: 2.74 €
Delivery time: 70 Days
PE-function: false
With N-disconnect slide: false
N function possible: false
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
3213945
Mounting method | DIN rail (top hat rail) 35 mm | Rated voltage(V) | 400 | Length(mm) | 101 |
---|---|---|---|---|---|
Operation temperature(°C) | -|- | Inflammability class of insulation material acc. with UL94 | V0 | Width/grid dimension(mm) | 5.2 |
Height at lowest possible mounting height(mm) | 50.5 | Closing plate required | true | Type of electrical connection 1 | Other |
Type of electrical connection 2 | Other | Number of potentials | 2 | Basic colour | Grey |
With test disconnector | false | Connectable conductor cross section solid-core(mm²) | 0.14|4 | Connectable conductor cross section fine-strand with cable end sleeve(mm²) | 0.14|2.5 |
Connectable conductor cross section fine-strand without cable end sleeve(mm²) | 0.14|4 | Connectable conductor cross section multi-wired(mm²) | 0.14|4 | Material insulation body | Other |
Connection position | - | Rated current In(A) | 24 |
This page is Sensor / actuator terminal block, PTI , part number 3213945.
You can find the detail information about specifications and dimensions on part number 3213945.
Part Number |
---|
3213948 |
3213956 |
3213957 |
3213958 |
3213959 |
3213960 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | PE-function | With N-disconnect slide | N function possible |
---|---|---|---|---|---|---|---|---|
2.29 € | 100 | 19 Days | false | false | false | |||
3.50 € | 100 | 19 Days | false | true | true | |||
4.08 € | 50 | 70 Days | true | false | false | |||
3.50 € | 100 | 19 Days | false | false | false | |||
4.51 € | 50 | 33 Days | true | false | false | |||
3.71 € | 50 | 70 Days | true | false | false |