Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Mounting method | DIN rail (top hat rail) 35 mm | Rated voltage(V) | 500 | Length(mm) | 69.9 |
---|---|---|---|---|---|
Operation temperature(°C) | -|- | Inflammability class of insulation material acc. with UL94 | V0 | Width/grid dimension(mm) | 5.2 |
Height at lowest possible mounting height(mm) | 65 | Closing plate required | true | Type of electrical connection 1 | Screw connection |
Type of electrical connection 2 | Screw connection | Type of component | - | Number of levels | 2 |
Number of clamp positions per level | 2 | Internally connected stages | - | Connectable conductor cross section solid-core(mm²) | 0.14|4 |
Connectable conductor cross section fine-strand with cable end sleeve(mm²) | 0.14|2.5 | Connectable conductor cross section fine-strand without cable end sleeve(mm²) | 0.14|4 | Connectable conductor cross section multi-wired(mm²) | 0.14|1.5 |
Material insulation body | Thermoplastic | Connection position | - | Rated current In(A) | 24 |
Explosion-tested version 'Ex e' | false |