Panel Feed-through terminal block, PWO

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1705653
1705654
3056912
3056925
3059715
3059728
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Rated voltage
(V)
Operation temperature
(°C)
Number of clamp positions per pole Width/grid dimension
(mm)
Type of electrical connection 2 Thickness of mounting plate
(mm)
Connectable conductor cross section solid-core
(mm²)
Connectable conductor cross section fine-strand with cable end sleeve
(mm²)
Connectable conductor cross section fine-strand without cable end sleeve
(mm²)
Connectable conductor cross section multi-wired
(mm²)
Rated current In
(A)

5.54 €

50 7 Days 1000-|--12Other1|61.5|161.5|161.5|161.5|1676

5.54 €

50 7 Days 1000-40|-40-12Other1|61.5|161.5|161.5|161.5|1676

1.25 €

150 7 Days 800-40|10528.1Flat plug-in connection1|40.2|40.25|60.2|60.2|618

1.25 €

150 58 Days 800-40|10528.1Flat plug-in connection1|40.2|40.25|60.2|60.2|618

1.25 €

150 58 Days 800-40|10528.1Soldering flag connection1|40.2|40.25|60.2|60.2|632

1.25 €

150 58 Days 800-40|10528.1Soldering flag connection1|40.2|40.25|60.2|60.2|632

Loading...

  1. 1

Basic information

Mounting method - Colour Grey Number of poles 1
Inflammability class of insulation material acc. with UL94 V0 Closing plate required false Type of electrical connection 1 Other
With integrated feed-through flange - Dimension vertical to mounting plate inner side(mm) - Dimension parallel to mounting plate inner side(mm) -
Dimension vertical to mounting plate outer side(mm) - Dimension parallel to mounting plate outer side(mm) - Material insulation body Other
Connection position - Explosion-tested version 'Ex e' -

Tech Support