Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1705654
Part Number
|
---|
1705654 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Rated voltage (V) | Operation temperature (°C) | Number of clamp positions per pole | Width/grid dimension (mm) | Type of electrical connection 2 | Thickness of mounting plate (mm) | Connectable conductor cross section solid-core (mm²) | Connectable conductor cross section fine-strand with cable end sleeve (mm²) | Connectable conductor cross section fine-strand without cable end sleeve (mm²) | Connectable conductor cross section multi-wired (mm²) | Rated current In (A) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
5.54 € | 50 | 7 Days | 1000 | -40|-40 | - | 12 | Other | 1|6 | 1.5|16 | 1.5|16 | 1.5|16 | 1.5|16 | 76 |
Loading...
Mounting method | - | Colour | Grey | Number of poles | 1 |
---|---|---|---|---|---|
Inflammability class of insulation material acc. with UL94 | V0 | Closing plate required | false | Type of electrical connection 1 | Other |
With integrated feed-through flange | - | Dimension vertical to mounting plate inner side(mm) | - | Dimension parallel to mounting plate inner side(mm) | - |
Dimension vertical to mounting plate outer side(mm) | - | Dimension parallel to mounting plate outer side(mm) | - | Material insulation body | Other |
Connection position | - | Explosion-tested version 'Ex e' | - |
This page is Panel Feed-through terminal block, PWO, part number 1705654.
You can find the detail information about specifications and dimensions on part number 1705654.
Configure
Basic Attributes
Type
Rated voltage(V)
Operation temperature(°C)
Number of clamp positions per pole
Width/grid dimension(mm)
Type of electrical connection 2
Thickness of mounting plate(mm)
Connectable conductor cross section solid-core(mm²)
Connectable conductor cross section fine-strand with cable end sleeve(mm²)
Connectable conductor cross section fine-strand without cable end sleeve(mm²)
Connectable conductor cross section multi-wired(mm²)
Rated current In(A)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
1705653 |
3056912 |
3056925 |
3059715 |
3059728 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Rated voltage (V) | Operation temperature (°C) | Number of clamp positions per pole | Width/grid dimension (mm) | Type of electrical connection 2 | Thickness of mounting plate (mm) | Connectable conductor cross section solid-core (mm²) | Connectable conductor cross section fine-strand with cable end sleeve (mm²) | Connectable conductor cross section fine-strand without cable end sleeve (mm²) | Connectable conductor cross section multi-wired (mm²) | Rated current In (A) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
5.54 € | 50 | 7 Days | 1000 | -|- | - | 12 | Other | 1|6 | 1.5|16 | 1.5|16 | 1.5|16 | 1.5|16 | 76 | |||
1.25 € | 150 | 7 Days | 800 | -40|105 | 2 | 8.1 | Flat plug-in connection | 1|4 | 0.2|4 | 0.25|6 | 0.2|6 | 0.2|6 | 18 | |||
1.25 € | 150 | 58 Days | 800 | -40|105 | 2 | 8.1 | Flat plug-in connection | 1|4 | 0.2|4 | 0.25|6 | 0.2|6 | 0.2|6 | 18 | |||
1.25 € | 150 | 58 Days | 800 | -40|105 | 2 | 8.1 | Soldering flag connection | 1|4 | 0.2|4 | 0.25|6 | 0.2|6 | 0.2|6 | 32 | |||
1.25 € | 150 | 58 Days | 800 | -40|105 | 2 | 8.1 | Soldering flag connection | 1|4 | 0.2|4 | 0.25|6 | 0.2|6 | 0.2|6 | 32 |