Manufacturer part number: 1013133
Brand: PHOENIX CONTACT
Price: 23.78 €
Delivery time: 23 Days
Colour: Black
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1013133
Mounting method | DIN rail (top hat rail) 35 mm | Rated voltage(V) | 500 | Length(mm) | 92.7 |
---|---|---|---|---|---|
Operation temperature(°C) | -|- | Inflammability class of insulation material acc. with UL94 | V0 | Width/grid dimension(mm) | 6.2 |
Height at lowest possible mounting height(mm) | 88.9 | Closing plate required | false | Type of electrical connection 1 | Screw connection |
Type of electrical connection 2 | Screw connection | Type of fuse insert | G-fuse 5x20 mm | Type of fuse holder | Swivelling |
Type of indication element for defect indication | - | Supply voltage for defect-indication(V) | -|- | Number of levels | 2 |
Voltage type for defect indication | - | Connectable conductor cross section solid-core(mm²) | 0.14|6 | Connectable conductor cross section fine-strand with cable end sleeve(mm²) | 0.14|4 |
Connectable conductor cross section fine-strand without cable end sleeve(mm²) | 0.14|6 | Connectable conductor cross section multi-wired(mm²) | 0.14|1.5 | Material insulation body | Other |
Connection position | - | Rated current In(A) | 28 |
This page is Fuse modular terminal block, UT 4-L, part number 1013133.
You can find the detail information about specifications and dimensions on part number 1013133.
Part Number |
---|
1044423 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Colour |
---|---|---|---|---|---|---|
8.39 € | 50 | 7 Days | Grey |