Panel Feed-through terminal block, UWV

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1713711
1713845
3073380
3073403
3073419
3073445
3073458
3073526
3073539
3073542
3073555
3073568
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Rated voltage
(V)
Operation temperature
(°C)
Width/grid dimension
(mm)
Closing plate required Type of electrical connection 2 Thickness of mounting plate
(mm)
Connectable conductor cross section solid-core
(mm²)
Connectable conductor cross section fine-strand with cable end sleeve
(mm²)
Connectable conductor cross section fine-strand without cable end sleeve
(mm²)
Connectable conductor cross section multi-wired
(mm²)
Rated current In
(A)

9.84 €

20 7 Days 1000-40|-4018.8-Screw connection-|-16|5010|5016|506|16150

8.25 €

40 35 Days 1000-40|-4018.8---|-16|5010|5016|506|16150

3.26 €

100 43 Days 500-|-8.1falseScrew connection1|40.2|60.25|40.2|40.2|1.532

5.25 €

50 43 Days 500-|-10.1falseScrew connection1|40.5|160.5|100.5|100.5|457

5.25 €

50 43 Days 800-|-12.1falseScrew connection1|66|256|166|162.5|1076

8.29 €

25 43 Days 800-|-15.1falseScrew connection1|66|354|2510|252.5|10101

8.29 €

25 43 Days 800-|-15.1falseScrew connection1|66|354|2510|252.5|10101

4.24 €

50 43 Days 500-|-10.1falseSoldering flag connection1|40.5|160.5|100.5|100.5|457

4.24 €

50 43 Days 500-|-10.1falseSoldering flag connection1|40.5|160.5|100.5|100.5|457

5.38 €

50 43 Days 800-|-12.1falseOther1|66|256|166|162.5|1076

5.38 €

50 43 Days 800-|-12.1falseOther1|66|256|166|162.5|1076

6.57 €

50 43 Days 800-|-15.1falseOther1|66|354|2510|252.5|10101

Loading...

  1. 1

Basic information

Mounting method - Colour Grey Number of poles 1
Number of clamp positions per pole - Inflammability class of insulation material acc. with UL94 V0 Type of electrical connection 1 Screw connection
With integrated feed-through flange - Dimension vertical to mounting plate inner side(mm) - Dimension parallel to mounting plate inner side(mm) -
Dimension vertical to mounting plate outer side(mm) - Dimension parallel to mounting plate outer side(mm) - Material insulation body Other
Connection position - Explosion-tested version 'Ex e' -

Tech Support