Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
3073380
Part Number
|
---|
3073380 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Rated voltage (V) | Operation temperature (°C) | Width/grid dimension (mm) | Closing plate required | Type of electrical connection 2 | Thickness of mounting plate (mm) | Connectable conductor cross section solid-core (mm²) | Connectable conductor cross section fine-strand with cable end sleeve (mm²) | Connectable conductor cross section fine-strand without cable end sleeve (mm²) | Connectable conductor cross section multi-wired (mm²) | Rated current In (A) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
3.26 € | 100 | 43 Days | 500 | -|- | 8.1 | false | Screw connection | 1|4 | 0.2|6 | 0.25|4 | 0.2|4 | 0.2|1.5 | 32 |
Loading...
Mounting method | - | Colour | Grey | Number of poles | 1 |
---|---|---|---|---|---|
Number of clamp positions per pole | - | Inflammability class of insulation material acc. with UL94 | V0 | Type of electrical connection 1 | Screw connection |
With integrated feed-through flange | - | Dimension vertical to mounting plate inner side(mm) | - | Dimension parallel to mounting plate inner side(mm) | - |
Dimension vertical to mounting plate outer side(mm) | - | Dimension parallel to mounting plate outer side(mm) | - | Material insulation body | Other |
Connection position | - | Explosion-tested version 'Ex e' | - |
This page is Panel Feed-through terminal block, UWV, part number 3073380.
You can find the detail information about specifications and dimensions on part number 3073380.
Configure
Basic Attributes
Type
Rated voltage(V)
Operation temperature(°C)
Width/grid dimension(mm)
Closing plate required
Type of electrical connection 2
Thickness of mounting plate(mm)
Connectable conductor cross section solid-core(mm²)
Connectable conductor cross section fine-strand with cable end sleeve(mm²)
Connectable conductor cross section fine-strand without cable end sleeve(mm²)
Connectable conductor cross section multi-wired(mm²)
Rated current In(A)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
1713711 |
1713845 |
3073403 |
3073419 |
3073445 |
3073458 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Rated voltage (V) | Operation temperature (°C) | Width/grid dimension (mm) | Closing plate required | Type of electrical connection 2 | Thickness of mounting plate (mm) | Connectable conductor cross section solid-core (mm²) | Connectable conductor cross section fine-strand with cable end sleeve (mm²) | Connectable conductor cross section fine-strand without cable end sleeve (mm²) | Connectable conductor cross section multi-wired (mm²) | Rated current In (A) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
9.84 € | 20 | 7 Days | 1000 | -40|-40 | 18.8 | - | Screw connection | -|- | 16|50 | 10|50 | 16|50 | 6|16 | 150 | |||
8.25 € | 40 | Quote | 1000 | -40|-40 | 18.8 | - | - | -|- | 16|50 | 10|50 | 16|50 | 6|16 | 150 | |||
5.25 € | 50 | 43 Days | 500 | -|- | 10.1 | false | Screw connection | 1|4 | 0.5|16 | 0.5|10 | 0.5|10 | 0.5|4 | 57 | |||
5.25 € | 50 | 43 Days | 800 | -|- | 12.1 | false | Screw connection | 1|6 | 6|25 | 6|16 | 6|16 | 2.5|10 | 76 | |||
8.29 € | 25 | 43 Days | 800 | -|- | 15.1 | false | Screw connection | 1|6 | 6|35 | 4|25 | 10|25 | 2.5|10 | 101 | |||
8.29 € | 25 | 43 Days | 800 | -|- | 15.1 | false | Screw connection | 1|6 | 6|35 | 4|25 | 10|25 | 2.5|10 | 101 |