Type 2 surge arrester, Surge arrester, VAL-MS (2920230)

Type 2 surge arrester, Surge arrester, VAL-MS  2920230

Product Details:

Manufacturer part number: 2920230

Brand: PHOENIX CONTACT

Price: 243.30

Delivery time: 7 Days


Technical Data:

With remote signalling contact: false

Construction size: 3 modular spacing

Voltage protection level: 1.5 kV

Max. continuous voltage AC: 335 V

Nominal discharge surge current (8/20): 20 kA


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

2920230

Part Number
2920230
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
With remote signalling contact Construction size Voltage protection level
(kV)
Max. continuous voltage AC
(V)
Nominal discharge surge current (8/20)
(kA)
Nominal voltage AC
(V)
Voltage protection level L-N
(kV)
Voltage protection level N-PE
(kV)

243.30 €

1 7 Days false3 modular spacing1.5335202401.5-

Loading...

  1. 1

Basic information

Mounting method DIN rail (top hat rail) 35 mm Number of conductors (without earthing) - Nominal voltage DC(V) -
Category type 2 true Signalling at the device Optic Max. continuous voltage DC(V) -
Degree of protection (IP) - Max. PV-voltage(V) - Integrated backup fuse false
Max. conductor cross section solid (solid, stranded)(mm²) 35 Max. conductor cross section flexible (fine-strand)(mm²) 25 System configuration DC -
System configuration IT - System configuration TN - System configuration TN-C -
System configuration TN-S - System configuration TT - System configuration other -
System configuration TN-C-S - Max. discharge surge current (8/20)(kA) - Short-circuit breaking capacity (Isccr)(kA) -

This page is Type 2 surge arrester, Surge arrester, VAL-MS , part number 2920230.
You can find the detail information about specifications and dimensions on part number 2920230.

Variation of this product

Part Number
2920243
2920269
2920272
2920447
2920450
2920968
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
With remote signalling contact Construction size Voltage protection level
(kV)
Max. continuous voltage AC
(V)
Nominal discharge surge current (8/20)
(kA)
Nominal voltage AC
(V)
Voltage protection level L-N
(kV)
Voltage protection level N-PE
(kV)

292.90 €

1 7 Days true3 modular spacing1.5335202401.5-

269.10 €

1 7 Days false3 modular spacing2.9760155542.9-

318.20 €

1 7 Days true3 modular spacing2.9760155542.9-

303.20 €

1 7 Days true3 modular spacing2.5580154002.5-

254.10 €

1 7 Days false3 modular spacing2.5580154002.5-

437.00 €

1 7 Days true4 modular spacing1.73854024021.7

Tech Support