Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
2838568
Part Number
|
---|
2838568 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Limiting frequency (MHz) | Max. continuous voltage AC (V) | Nominal discharge surge current (8/20) (kA) | Nominal load current (A) | Nominal voltage AC (V) | Nominal voltage DC (V) | Voltage protection level core/core (V) | Voltage protection level core/earth (V) | Max. continuous voltage DC (V) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
64.80 € | 10 | Quote | 2 | 50 | 5 | 0.38 | -|- | 60|60 | 160 | 700 | 60 |
Loading...
Mounting method | Other | Connection 1 | Other | Frequency(MHz) | -|- |
---|---|---|---|---|---|
Lightning impulse current (10/350 µs)(kA) | - | With remote signalling contact | false | Explosion-tested version | false |
Signalling at the device | None | Voltage protection level core/signal ground(V) | - | Voltage protection level signal ground/protective ground(V) | - |
Pro-active thermo-control | false |
This page is Surge protection plug, CTM, part number 2838568.
You can find the detail information about specifications and dimensions on part number 2838568.
Configure
Basic Attributes
Type
Limiting frequency(MHz)
Max. continuous voltage AC(V)
Nominal discharge surge current (8/20)(kA)
Nominal load current(A)
Nominal voltage AC(V)
Nominal voltage DC(V)
Voltage protection level core/core(V)
Voltage protection level core/earth(V)
Max. continuous voltage DC(V)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
2838539 |
2838542 |
2838555 |
2838571 |
2838584 |
2838597 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Limiting frequency (MHz) | Max. continuous voltage AC (V) | Nominal discharge surge current (8/20) (kA) | Nominal load current (A) | Nominal voltage AC (V) | Nominal voltage DC (V) | Voltage protection level core/core (V) | Voltage protection level core/earth (V) | Max. continuous voltage DC (V) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
64.80 € | 10 | Quote | 20 | 125 | 5 | 0.38 | 110|110 | -|- | 260 | 800 | 60 | |||
69.85 € | 10 | 7 Days | - | 50 | 5 | 0.38 | -|- | 60|60 | - | 240 | 60 | |||
67.45 € | 10 | 25 Days | 100 | - | 0.35 | 1.5 | -|- | 6|6 | 18 | 700 | 6 | |||
69.85 € | 10 | Quote | - | 5 | 5 | 0.38 | -|- | 5|5 | - | 50 | 6 | |||
69.85 € | 10 | 7 Days | - | 10 | 5 | 0.38 | -|- | 12|12 | - | 60 | 15 | |||
64.80 € | 10 | Quote | 1.2 | 10 | 5 | 0.38 | -|- | 12|12 | 25 | 700 | 15 |