Component terminal block, PTTB

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1020774
1026165
1026166
1030753
1032734
1032738
1032739
1047533
3211431
3211432
3211433
3211444
3211445
3211447
3213221
3215041
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting method Colour Length
(mm)
Height at lowest possible mounting height
(mm)
Type of electrical connection 2 Type of component Number of clamp positions per level Internally connected stages Connectable conductor cross section solid-core
(mm²)
Connectable conductor cross section fine-strand without cable end sleeve
(mm²)
Connectable conductor cross section multi-wired
(mm²)
Material insulation body Rated current In
(A)
Explosion-tested version 'Ex e'

4.63 €

100 89 Days DIN rail (top hat rail) 35 mmBlack6847.5Plug clamp connection-2-0.14|40.14|40.14|2.5Thermoplastic0.5false

4.68 €

50 50 Days DIN rail (top hat rail) 35 mmGrey7855Plug clamp connection-2-0.14|40.14|40.14|2.5Thermoplastic20false

4.68 €

50 7 Days DIN rail (top hat rail) 35 mmGrey7855Plug clamp connection-2-0.14|40.14|40.14|2.5Thermoplastic20false

7.38 €

50 78 Days DIN rail (top hat rail) 35 mmGrey67.547.5Spring clamp connection-2-0.08|40.08|2.50.08|2.5Thermoplastic22false

6.73 €

50 79 Days DIN rail (top hat rail) 35 mmGrey6847.5Plug clamp connection-2-0.14|40.14|40.14|2.5Thermoplastic0.5false

6.73 €

50 79 Days DIN rail (top hat rail) 35 mmGrey6847.5Plug clamp connection-2-0.14|40.14|40.14|2.5Thermoplastic20false

4.68 €

50 50 Days DIN rail (top hat rail) 35 mmGrey7855Plug clamp connection-2-0.14|40.14|40.14|2.5Thermoplastic20false

6.61 €

50 77 Days DIN rail (top hat rail) 35 mmGrey67.547.5Spring clamp connectionDiode2-0.08|40.08|2.50.08|2.5Thermoplastic22false

7.98 €

50 7 Days DIN rail (top hat rail) 35 mmGrey6847.5Plug clamp connection-2false0.14|40.14|2.50.14|2.5Thermoplastic20false

7.98 €

50 7 Days DIN rail (top hat rail) 35 mmBlue6847.5Plug clamp connection-2false0.14|40.14|2.50.14|2.5Thermoplastic20false

6.73 €

50 68 Days DIN rail (top hat rail) 35 mmGrey6847.5Plug clamp connectionDiode2-0.14|40.14|40.14|2.5Thermoplastic0.5false

6.73 €

50 68 Days DIN rail (top hat rail) 35 mmBlack6847.5Plug clamp connectionDiode2-0.14|40.14|40.14|2.5Thermoplastic0.5false

6.73 €

50 7 Days DIN rail (top hat rail) 35 mmGrey6847.5Plug clamp connectionDiode2-0.14|40.14|40.14|2.5Thermoplastic0.5false

6.73 €

50 7 Days DIN rail (top hat rail) 35 mmGrey6847.5Plug clamp connectionDiode2-0.14|40.14|40.14|2.5Thermoplastic0.5false

6.73 €

50 68 Days DIN rail (top hat rail) 35 mmGrey6847.5Plug clamp connectionDiode2-0.14|40.14|40.14|2.5Thermoplastic20false

6.73 €

50 7 Days -Grey68-----0.14|40.14|4-|--20-

Loading...

  1. 1

Basic information

Rated voltage(V) 500 Operation temperature(°C) -|- Inflammability class of insulation material acc. with UL94 V0
Width/grid dimension(mm) 5.2 Closing plate required true Type of electrical connection 1 Other
Number of levels 2 Connectable conductor cross section fine-strand with cable end sleeve(mm²) 0.14|2.5 Connection position -

Tech Support