Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1032738
Part Number
|
---|
1032738 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Mounting method | Colour | Length (mm) | Height at lowest possible mounting height (mm) | Type of electrical connection 2 | Type of component | Number of clamp positions per level | Internally connected stages | Connectable conductor cross section solid-core (mm²) | Connectable conductor cross section fine-strand without cable end sleeve (mm²) | Connectable conductor cross section multi-wired (mm²) | Material insulation body | Rated current In (A) | Explosion-tested version 'Ex e' | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
6.73 € | 50 | 79 Days | DIN rail (top hat rail) 35 mm | Grey | 68 | 47.5 | Plug clamp connection | - | 2 | - | 0.14|4 | 0.14|4 | 0.14|2.5 | Thermoplastic | 20 | false |
Loading...
Rated voltage(V) | 500 | Operation temperature(°C) | -|- | Inflammability class of insulation material acc. with UL94 | V0 |
---|---|---|---|---|---|
Width/grid dimension(mm) | 5.2 | Closing plate required | true | Type of electrical connection 1 | Other |
Number of levels | 2 | Connectable conductor cross section fine-strand with cable end sleeve(mm²) | 0.14|2.5 | Connection position | - |
This page is Component terminal block, PTTB, part number 1032738.
You can find the detail information about specifications and dimensions on part number 1032738.
Configure
Basic Attributes
Type
Mounting method
Colour
Length(mm)
Height at lowest possible mounting height(mm)
Type of electrical connection 2
Type of component
Number of clamp positions per level
Internally connected stages
Connectable conductor cross section solid-core(mm²)
Connectable conductor cross section fine-strand without cable end sleeve(mm²)
Connectable conductor cross section multi-wired(mm²)
Material insulation body
Rated current In(A)
Explosion-tested version 'Ex e'
Filter by standard shipping days
Optional Attributes
Part Number |
---|
1026166 |
1030753 |
1032734 |
1032739 |
1047533 |
3211431 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Mounting method | Colour | Length (mm) | Height at lowest possible mounting height (mm) | Type of electrical connection 2 | Type of component | Number of clamp positions per level | Internally connected stages | Connectable conductor cross section solid-core (mm²) | Connectable conductor cross section fine-strand without cable end sleeve (mm²) | Connectable conductor cross section multi-wired (mm²) | Material insulation body | Rated current In (A) | Explosion-tested version 'Ex e' |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
4.68 € | 50 | 7 Days | DIN rail (top hat rail) 35 mm | Grey | 78 | 55 | Plug clamp connection | - | 2 | - | 0.14|4 | 0.14|4 | 0.14|2.5 | Thermoplastic | 20 | false | |||
7.38 € | 50 | 78 Days | DIN rail (top hat rail) 35 mm | Grey | 67.5 | 47.5 | Spring clamp connection | - | 2 | - | 0.08|4 | 0.08|2.5 | 0.08|2.5 | Thermoplastic | 22 | false | |||
6.73 € | 50 | 79 Days | DIN rail (top hat rail) 35 mm | Grey | 68 | 47.5 | Plug clamp connection | - | 2 | - | 0.14|4 | 0.14|4 | 0.14|2.5 | Thermoplastic | 0.5 | false | |||
4.68 € | 50 | Quote | DIN rail (top hat rail) 35 mm | Grey | 78 | 55 | Plug clamp connection | - | 2 | - | 0.14|4 | 0.14|4 | 0.14|2.5 | Thermoplastic | 20 | false | |||
6.61 € | 50 | 77 Days | DIN rail (top hat rail) 35 mm | Grey | 67.5 | 47.5 | Spring clamp connection | Diode | 2 | - | 0.08|4 | 0.08|2.5 | 0.08|2.5 | Thermoplastic | 22 | false | |||
7.98 € | 50 | 7 Days | DIN rail (top hat rail) 35 mm | Grey | 68 | 47.5 | Plug clamp connection | - | 2 | false | 0.14|4 | 0.14|2.5 | 0.14|2.5 | Thermoplastic | 20 | false |