Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
1026165 |
1026166 |
1032739 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Mounting method | Colour | Length (mm) | Height at lowest possible mounting height (mm) | Type of electrical connection 2 | Type of component | Number of clamp positions per level | Internally connected stages | Connectable conductor cross section solid-core (mm²) | Connectable conductor cross section fine-strand without cable end sleeve (mm²) | Connectable conductor cross section multi-wired (mm²) | Material insulation body | Rated current In (A) | Explosion-tested version 'Ex e' | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
4.68 € | 50 | Quote | DIN rail (top hat rail) 35 mm | Grey | 78 | 55 | Plug clamp connection | - | 2 | - | 0.14|4 | 0.14|4 | 0.14|2.5 | Thermoplastic | 20 | false | |||
4.68 € | 50 | 7 Days | DIN rail (top hat rail) 35 mm | Grey | 78 | 55 | Plug clamp connection | - | 2 | - | 0.14|4 | 0.14|4 | 0.14|2.5 | Thermoplastic | 20 | false | |||
4.68 € | 50 | Quote | DIN rail (top hat rail) 35 mm | Grey | 78 | 55 | Plug clamp connection | - | 2 | - | 0.14|4 | 0.14|4 | 0.14|2.5 | Thermoplastic | 20 | false |
Loading...
Rated voltage(V) | 500 | Operation temperature(°C) | -|- | Inflammability class of insulation material acc. with UL94 | V0 |
---|---|---|---|---|---|
Width/grid dimension(mm) | 5.2 | Closing plate required | true | Type of electrical connection 1 | Other |
Number of levels | 2 | Connectable conductor cross section fine-strand with cable end sleeve(mm²) | 0.14|2.5 | Connection position | - |
Configure
Basic Attributes
Type
Mounting method
Colour
Length(mm)
Height at lowest possible mounting height(mm)
Type of electrical connection 2
Type of component
Number of clamp positions per level
Internally connected stages
Connectable conductor cross section solid-core(mm²)
Connectable conductor cross section fine-strand without cable end sleeve(mm²)
Connectable conductor cross section multi-wired(mm²)
Material insulation body
Rated current In(A)
Explosion-tested version 'Ex e'
Filter by standard shipping days
Optional Attributes