Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
3211030
Part Number
|
---|
3211030 |
Part Number | Related to | Minimum order quantity | Volume Discount | Length (mm) | Operation temperature (°C) | Width/grid dimension (mm) | Height at lowest possible mounting height (mm) | PEN function possible | Connectable conductor cross section solid-core (mm²) | Connectable conductor cross section fine-strand with cable end sleeve (mm²) | Connectable conductor cross section fine-strand without cable end sleeve (mm²) | Connectable conductor cross section multi-wired (mm²) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
100 | 7 Days | 48.6 | -|- | 5.2 | 35.3 | false | 0.14|2.5 | 0.14|1.5 | 0.14|4 | 0.14|4 |
Loading...
Mounting method | DIN rail (top hat rail) 35 mm | Colour | Green/yellow | Inflammability class of insulation material acc. with UL94 | V0 |
---|---|---|---|---|---|
Closing plate required | true | Type of electrical connection 1 | Other | Type of electrical connection 2 | Other |
Number of levels | 1 | Number of clamp positions per level | 4 | Material insulation body | Other |
Connection position | - |
This page is Sensor / actuator terminal block, PT, part number 3211030.
You can find the detail information about specifications and dimensions on part number 3211030.
Configure
Basic Attributes
Type
Length(mm)
Operation temperature(°C)
Width/grid dimension(mm)
Height at lowest possible mounting height(mm)
PEN function possible
Connectable conductor cross section solid-core(mm²)
Connectable conductor cross section fine-strand with cable end sleeve(mm²)
Connectable conductor cross section fine-strand without cable end sleeve(mm²)
Connectable conductor cross section multi-wired(mm²)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
3211999 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Length (mm) | Operation temperature (°C) | Width/grid dimension (mm) | Height at lowest possible mounting height (mm) | PEN function possible | Connectable conductor cross section solid-core (mm²) | Connectable conductor cross section fine-strand with cable end sleeve (mm²) | Connectable conductor cross section fine-strand without cable end sleeve (mm²) | Connectable conductor cross section multi-wired (mm²) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
4.55 € | 50 | 7 Days | 92.1 | -40|100 | 6.2 | 36.5 | - | 0.2|6 | 0.25|4 | 0.2|6 | 0.2|6 |