Manufacturer part number: 3210269
Brand: PHOENIX CONTACT
Price: Please contact the support for quotation
Delivery time: Quote
Colour: Blue
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
3210269
Mounting method | Other | Rated voltage(V) | 400 | Length(mm) | 92.4 |
---|---|---|---|---|---|
Operation temperature(°C) | -|- | Inflammability class of insulation material acc. with UL94 | V0 | Width/grid dimension(mm) | 5.2 |
Height at lowest possible mounting height(mm) | 45.8 | Closing plate required | true | Type of electrical connection 1 | Other |
Type of electrical connection 2 | Plug clamp connection | Type of slitting | - | Type of cross disconnection | - |
With integrated test socket | false | Number of levels | 2 | Number of clamp positions per level | 2 |
Internally connected stages | false | Connectable conductor cross section solid-core(mm²) | 0.14|4 | Connectable conductor cross section fine-strand with cable end sleeve(mm²) | 0.14|2.5 |
Connectable conductor cross section fine-strand without cable end sleeve(mm²) | 0.14|2.5 | Connectable conductor cross section multi-wired(mm²) | 0.14|2.5 | Material insulation body | Other |
Connection position | - | Rated current In(A) | 16 |
This page is Disconnect terminal block, PTT, part number 3210269.
You can find the detail information about specifications and dimensions on part number 3210269.
Part Number |
---|
3210270 |
3210286 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Colour |
---|---|---|---|---|---|---|
- | 50 | Quote | Blue | |||
7.64 € | 50 | 74 Days | Grey |