Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
3073966
Mounting method | DIN rail (top hat rail) 35 mm | Colour | Black | Rated voltage(V) | 400 |
---|---|---|---|---|---|
Length(mm) | 62 | Operation temperature(°C) | -|- | Inflammability class of insulation material acc. with UL94 | V2 |
Width/grid dimension(mm) | 12 | Height at lowest possible mounting height(mm) | 62.2 | Closing plate required | false |
Type of electrical connection 1 | Screw connection | Type of electrical connection 2 | Screw connection | Type of fuse insert | G-fuse 6.3x32 mm |
Type of fuse holder | Screwable | Type of indication element for defect indication | - | Supply voltage for defect-indication(V) | -|- |
Number of levels | 1 | Voltage type for defect indication | - | Connectable conductor cross section solid-core(mm²) | 0.5|16 |
Connectable conductor cross section fine-strand with cable end sleeve(mm²) | 0.5|10 | Connectable conductor cross section fine-strand without cable end sleeve(mm²) | 0.5|16 | Connectable conductor cross section multi-wired(mm²) | 0.5|4 |
Material insulation body | Other | Connection position | - | Rated current In(A) | 10 |
This page is Fuse modular terminal block, UK 10, part number 3073966.
You can find the detail information about specifications and dimensions on part number 3073966.