Type 2 surge arrester, Surge arrester, F-MS

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
2817974
2817987
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
With remote signalling contact

112.50 €

2 7 Days true

95.60 €

2 7 Days false

Loading...

  1. 1

Basic information

Mounting method DIN rail (top hat rail) 35 mm Number of conductors (without earthing) - Construction size 1 modular spacing
Voltage protection level(kV) 1.5 Max. continuous voltage AC(V) 260 Nominal discharge surge current (8/20)(kA) 20
Nominal voltage AC(V) 240 Nominal voltage DC(V) - Category type 2 true
Voltage protection level L-N(kV) 1.5 Signalling at the device Optic Max. continuous voltage DC(V) -
Degree of protection (IP) - Max. PV-voltage(V) - Voltage protection level N-PE(kV) -
Integrated backup fuse false Max. conductor cross section solid (solid, stranded)(mm²) 35 Max. conductor cross section flexible (fine-strand)(mm²) 25
System configuration DC - System configuration IT - System configuration TN -
System configuration TN-C - System configuration TN-S - System configuration TT -
System configuration other - System configuration TN-C-S - Max. discharge surge current (8/20)(kA) -
Short-circuit breaking capacity (Isccr)(kA) -

Tech Support