Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Mounting method | Other | With remote signalling contact | false | Max. continuous voltage AC(V) | 275 |
---|---|---|---|---|---|
Nominal discharge surge current (8/20)(kA) | 3 | Nominal load current(A) | 16 | Nominal voltage AC(V) | 230 |
Nominal voltage DC(V) | - | Voltage protection level L-N(kV) | 1.2 | Voltage protection level L-PE/N-PE(kV) | 1.5 |
Signal critical frequency(MHz) | 2500 | Signal - max. continuous voltage AC(V) | - | Signal - max. continuous voltage DC(V) | 24 |
Signalling at the device | Optic | Signal nominal discharge surge current (8/20)(kA) | 2.5 | Signal nominal load current(A) | 1.5 |
Signal nominal voltage AC(V) | 230 | Signal nominal voltage DC(V) | - | Signal safety level core/core(kV) | - |
Signal safety level core/earth(kV) | - | Max. continuous voltage DC(V) | - | Connector (information technology) | F-Connector |
Signal frequency(MHz) | 0|2400 | Total discharge current (8/20)(kA) | - |