Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
2800486
Part Number
|
---|
2800486 |
Part Number | Related to | Minimum order quantity | Volume Discount | Mounting method | Colour | Rated voltage (V) | Length (mm) | Inflammability class of insulation material acc. with UL94 | Width/grid dimension (mm) | Height at lowest possible mounting height (mm) | Type of slitting | Type of cross disconnection | With integrated test socket | Type of component | Number of levels | Internally connected stages | Connectable conductor cross section solid-core (mm²) | Material insulation body | Rated current In (A) | Explosion-tested version 'Ex e' | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
50 | Quote | DIN rail (top hat rail) 35 mm | Grey | 400 | 80 | V2 | 6 | 68 | - | - | - | - | 2 | - | 0.2|4 | Thermoplastic | 26 | false |
Loading...
Operation temperature(°C) | -|- | Closing plate required | false | Type of electrical connection 1 | Screw connection |
---|---|---|---|---|---|
Type of electrical connection 2 | Screw connection | Number of clamp positions per level | 2 | Connectable conductor cross section fine-strand with cable end sleeve(mm²) | 0.25|4 |
Connectable conductor cross section fine-strand without cable end sleeve(mm²) | 0.2|4 | Connectable conductor cross section multi-wired(mm²) | 0.2|1.5 | Connection position | - |
This page is Knife disconnect terminal block, UK, part number 2800486.
You can find the detail information about specifications and dimensions on part number 2800486.
Configure
Basic Attributes
Type of slitting
Type of cross disconnection
With integrated test socket
Type
Mounting method
Colour
Rated voltage(V)
Length(mm)
Inflammability class of insulation material acc. with UL94
Width/grid dimension(mm)
Height at lowest possible mounting height(mm)
Type of component
Number of levels
Internally connected stages
Connectable conductor cross section solid-core(mm²)
Material insulation body
Rated current In(A)
Explosion-tested version 'Ex e'
Optional Attributes
Part Number |
---|
3048551 |
3056022 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Mounting method | Colour | Rated voltage (V) | Length (mm) | Inflammability class of insulation material acc. with UL94 | Width/grid dimension (mm) | Height at lowest possible mounting height (mm) | Type of slitting | Type of cross disconnection | With integrated test socket | Type of component | Number of levels | Internally connected stages | Connectable conductor cross section solid-core (mm²) | Material insulation body | Rated current In (A) | Explosion-tested version 'Ex e' |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
8.25 € | 50 | Quote | Other | Yellow | 500 | 51 | V0 | 6.2 | 58.5 | - | - | true | - | 1 | false | 0.2|6 | Other | 16 | - | |||
7.95 € | 50 | Quote | Other | White | 500 | 51 | V0 | 6.2 | 58.5 | - | - | true | - | 1 | false | 0.2|6 | Other | 16 | - |