Knife disconnect terminal block, UK (2800486)

Knife disconnect terminal block, UK 2800486

Product Details:

Manufacturer part number: 2800486

Brand: PHOENIX CONTACT

Price: Please contact the support for quotation

Delivery time: Quote


Technical Data:

Mounting method: DIN rail (top hat rail) 35 mm

Colour: Grey

Rated voltage: 400 V

Length: 80 mm

Inflammability class of insulation material acc. with UL94: V2


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

2800486

Part Number
2800486
Part NumberRelated toMinimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting method Colour Rated voltage
(V)
Length
(mm)
Inflammability class of insulation material acc. with UL94 Width/grid dimension
(mm)
Height at lowest possible mounting height
(mm)
Type of slitting Type of cross disconnection With integrated test socket Type of component Number of levels Internally connected stages Connectable conductor cross section solid-core
(mm²)
Material insulation body Rated current In
(A)
Explosion-tested version 'Ex e'
50 Quote DIN rail (top hat rail) 35 mmGrey40080V2668----2-0.2|4Thermoplastic26false

Loading...

  1. 1

Basic information

Operation temperature(°C) -|- Closing plate required false Type of electrical connection 1 Screw connection
Type of electrical connection 2 Screw connection Number of clamp positions per level 2 Connectable conductor cross section fine-strand with cable end sleeve(mm²) 0.25|4
Connectable conductor cross section fine-strand without cable end sleeve(mm²) 0.2|4 Connectable conductor cross section multi-wired(mm²) 0.2|1.5 Connection position -

This page is Knife disconnect terminal block, UK, part number 2800486.
You can find the detail information about specifications and dimensions on part number 2800486.

Variation of this product

Part Number
3048551
3056022
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Mounting method Colour Rated voltage
(V)
Length
(mm)
Inflammability class of insulation material acc. with UL94 Width/grid dimension
(mm)
Height at lowest possible mounting height
(mm)
Type of slitting Type of cross disconnection With integrated test socket Type of component Number of levels Internally connected stages Connectable conductor cross section solid-core
(mm²)
Material insulation body Rated current In
(A)
Explosion-tested version 'Ex e'

8.25 €

50 Quote OtherYellow50051V06.258.5--true-1false0.2|6Other16-

7.95 €

50 Quote OtherWhite50051V06.258.5--true-1false0.2|6Other16-

Tech Support