Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
2907390
Part Number
|
---|
2907390 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Lightning impulse current (10/350 µs) (kA) | Construction size | Voltage protection level (kV) | Follow current extinguishing capability (kA) | Max. continuous voltage AC (V) | Nominal discharge surge current (8/20) (kA) | Nominal voltage AC (V) | Voltage protection level L-N (kV) | Voltage protection level N-PE (kV) | System configuration TN-C | System configuration TN-S | System configuration TN-C-S | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1,116.30 € | 1 | 7 Days | 50 | 6 modular spacing | 2.5 | 50 | 264 | 50 | 240 | - | - | true | - | AAO626 |
Loading...
Mounting method | DIN rail (top hat rail) 35 mm | With remote signalling contact | true | Number of conductors (without earthing) | - |
---|---|---|---|---|---|
Suitable for outdoor use | - | Exhausting | false | Nominal voltage DC(V) | - |
Category type 1 | true | Signalling at the device | Optic | Max. continuous voltage DC(V) | - |
Degree of protection (IP) | - | Integrated backup fuse | - | Max. conductor cross section solid (solid, stranded)(mm²) | 35 |
Max. conductor cross section flexible (fine-strand)(mm²) | 35 | Voltage protection level (DC+ - DC-)(kV) | - | Voltage protection level (DC+/DC- - PE)(kV) | - |
Specific energy (W/R)(kJ/Ohm) | - | System configuration DC | - | System configuration IT | - |
System configuration TN | - | System configuration TT | - | System configuration other | - |
This page is Combination type 1 / 2 protective device, FLT-SEC, part number 2907390.
You can find the detail information about specifications and dimensions on part number 2907390.
Configure
Basic Attributes
Type
Lightning impulse current (10/350 µs)(kA)
Construction size
Voltage protection level(kV)
Follow current extinguishing capability(kA)
Max. continuous voltage AC(V)
Nominal discharge surge current (8/20)(kA)
Nominal voltage AC(V)
Voltage protection level L-N(kV)
Voltage protection level N-PE(kV)
System configuration TN-C
System configuration TN-S
System configuration TN-C-S
Filter by standard shipping days
Optional Attributes
Part Number |
---|
2905415 |
2905416 |
2905418 |
2905419 |
2908264 |
2909589 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Lightning impulse current (10/350 µs) (kA) | Construction size | Voltage protection level (kV) | Follow current extinguishing capability (kA) | Max. continuous voltage AC (V) | Nominal discharge surge current (8/20) (kA) | Nominal voltage AC (V) | Voltage protection level L-N (kV) | Voltage protection level N-PE (kV) | System configuration TN-C | System configuration TN-S | System configuration TN-C-S |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
509.60 € | 1 | 7 Days | 100 | 4 modular spacing | 1.5 | 50 | 350 | 25 | 240 | 1.5 | 1.5 | - | true | AAO628 | |||
665.40 € | 1 | 9 Days | 25 | 4 modular spacing | 1.5 | 50 | 350 | 25 | 240 | - | - | true | - | AAO626 | |||
868.50 € | 1 | 9 Days | 100 | 6 modular spacing | 1.5 | 50 | 350 | 25 | 240 | 1.5 | 1.5 | - | true | AAO628 | |||
858.80 € | 1 | 7 Days | 25 | 6 modular spacing | 1.5 | 50 | 350 | 25 | 240 | - | - | true | - | AAO626 | |||
1,542.50 € | 1 | 7 Days | 100 | 8 modular spacing | 2.5 | 50 | 440 | 35 | 400 | 2.5 | 2.5 | - | true | AAO628 | |||
1,411.30 € | 1 | 9 Days | 100 | 8 modular spacing | 1.5 | 50 | 264 | 50 | 240 | 2.5 | 1.5 | - | true | AAO628 |